Featured Content with Dynamic Sticky Image Column

Layout Variant: C097

Content Type: Collection


Teaser Title

Teaser Text

Teaser CTA Label

Picture & Other Media

Items

CTAs

C097 Collection

Yes

Optional

No

No

Yes

No

Items 

Yes

Optional

No

No

No

No


Expected Use:

The C097 Featured Content with Dynamic Sticky Image Column component allows authors to publish various content paired with images in a visually dynamic way than a static component or carousel. The sticky image display behavior on the C097 component changes only upon scroll up or down. The swap between the first and next image happens only after the content of the next item is displayed. The suggested number of items is around 2 to 8 max. 

This component can be attached to any page and must be placed on the main section. 

Building the Component:

This component should contain the following:

1.  Add Teaser Title – This is the main heading or label of the component.

2.  Add Teaser Header - This is the optional eyebrow of the component. 

2.  Add Teaser Text -This is the optional body copy that describes the component. 

3.  Add the Teaseable Items – This can be any featured information or content such as featured products, services, articles, etc. A collection must be setup for each featured item and should contain the following:  

  • Add Teaser Title – This is the featured item heading or label.
  • Add Teaser Header - This is the optional eyebrow of the featured item. 
  • Add Teaser Text -This is the optional body copy that describes the featured item.
  • Add the Picture or Image . This is the featured image displayed on the left pane of the component. Videos cannot be added as the component works only with pictures. 
  • Set the Layout variant to "Default". 
  • Teaser CTA Label and CTAs are not used in this component. 

4.  Images or other Media files, Teaser CTA Label and CTAs are not used in this collection.   

5. Set Layout Variant to ‘C097’.

Optional: Users have the option to modify the background color of the component under the Content tab. 

Please enable JavaScript to use this website.