Featured Carousel Loop 4-Up with Optional Banner Text and Background Image (Home Page Carousel)

Layout Variant: C074

Content Type: Collection


Teaser Title

Teaser Text

Pictures and Media

Items

CTAs

C074 Collection 

Yes

Yes

Yes

Yes

No

Added Teaser(s)

Yes

Yes

Yes

--

Yes


Aspect Ratio: 

  • Background: 4:1, 8:3, 4:3
  • Tile: 4:3

Expected Use:

A carousel featuring at least four, and ideally no more than 12, related content items that can be augmented with optional features that make this component versatile for re-use. The augmented optional features can include a background image and a centered copy block above the main headline used to express a value proposition. Works well with innovation stories, business pillars, and other related items. A link to view all related content appears beneath the carousel items.' This component is currently approved for use on the homepage and the two business platform landing pages.

Building the Component:

On the Content Tab, include a Teaser Title, Text and Image on the component and style the collection with the Layout Variant C074. CTAs are NOT used on this component. This component rmust contain a minimum of 4 Items up to 12. Each Item must contain the following: 

  • Teaser Title - this is the headline of your component. 
  • Teaser Text - the body copy or sub-headline used in this component.
  • Items - add a teasable Item to the Items List. The Items are intended to be Document, Video, External Link or Teaser. A page is still best wrapped in a Teaser, but not a reqiirement. When adding more than 4 items, the component becomes a carousel that allows the site visitor to click or tap through a set of 4 items at a time.
  • Pictures and Other Media - This is the image required to be shown on the component. Each carousel item includes a supporting image that can be generated from the destination page’s hero image. An optional background image may be used with this component.
  • CTA Label and Teasable Content - the CTA drives to a page, document, video or external link. The CTAs are set to derive from the Items added to this collection. You can select "Default Call-to-Action" or define a "Custom Call-to-Action" to set the on the Call-to-Action Button. 

Bundle Entries:

  • button_read_more
  • button_download
  • button_video
Please enable JavaScript to use this website.