Centered Feature Copy with Image Icon

Layout Variant: C066

Content Type: Collection


Teaser Title

Teaser Text

Pictures and Media

Items

CTAs

C066 Collection

No

Yes (formatted)

Yes

No

No


Aspect Ratio: 

  • 1:1

Expected Use:

This is a text-based color block promo featuring iconography. This component should highlight a specific feature or value proposition. Use the largest text to succinctly state the key value, and provide supporting detail in the text below. C066 can be placed mid-page to break up heavier content or used as a closing component at the bottom of a page.

Building the Component:

Nothing is required in the C066 Collection other than the formatted Teaser Text you are using for the contents and setting the Layout Variant to C066. 

  • Teaser Title - the Teaser Title is not used for this component. All text comes from styling the Teaser Text
  • Teaser Text - style the text as follows:
    • Line 1 of text - Heading 2
    • Line 2 of text - Heading 3
    • Line 3 of text - no styling
  • Pictures and Media - this is the icon image shown centered on the bottom of the component
  • Items - there are no Items
  • CTAs - there are no CTAs
  • Background Color - Can be set to "Default" (white), "Legacy" (gray), or "Secondary" (dusty blue or other secondary color defined in the CSS for an extended site).
Please enable JavaScript to use this website.