Works with HVAC systems in most facilities. All you need are our highly-rated Sensi Wi-Fi Thermostats.
⮟⮟⮟ Notes: C092 - P007 Gradient toggle ON, DEFAULT gradient overlay, CORNER pattern and primary background color ⮟⮟⮟
This Regression page illustrates the setup of the C092 component using one (1) component only to provide authors better visuals on the gradient, pattern types, gradient and pattern orientation and background colors combinations.
The Regression Pages listed on the VN002 below this info page show various detailed C092 use cases for background colors, corner pattern and grid pattern using the max 3 to 4 recommended number of embedded component and were visually styled as a group OR with additional styling options.
Remember that C092 has no components of its own and that nothing is used in C092 except for the Teaser Text where you need to add the collections that will be part of the C092 Collection. Authors must ensure to set the link behavior to "Show as Embedded", set the Layout Variant to "C092" and add the following Local Settings under the System Tab:
Property Name | gradientToggle | gradientOverlay | patternOverlay | bgColorState |
Purpose | Turns on /off the gradient display | Controls the orientation of the Gradient and Corner pattern display | Allows selection of pattern type | Sets the Background Color on the Content Tab except for the new tertiary background color which is manually entered on the local settings. |
Property Type | Boolean | String | String | String |
Values per property |
|
Top/Left gradient | Lower/Left corner pattern display
Top/Right gradient | Lower/Right corner pattern display
Bottom/Right gradient | Top/Right corner pattern display
Bottom/Left gradient | Top/Left corner pattern display |
|
|
Below are the different combinations to display C092 component:
patternOverlay | gradientToggle | gradientOverlay | bgColorState |
blank (leave empty) | 🗹 (enable) | Yes; Any gradient orientation | Yes; Any background |
blank (leave empty) | ☐ (disable) | Do not add this property on the local setting | Yes; Any background |
corner | 🗹 (enable) | Yes; Any gradient and corner pattern orientation | Yes; Any background |
corner | ☐ (disable) | Yes; Any corner pattern orientation | Yes; Any background |
grid | 🗹 (enable) | Yes; Any gradient orientation | Yes; Any background |
grid | ☐ (disable) | Do not add this property on the local setting | Yes; Any background |
Reminders:
⮟⮟⮟ Notes: C092 - P007 Gradient toggle ON, DEFAULT gradient overlay, CORNER pattern and primary background color ⮟⮟⮟
⮟⮟⮟ Notes: C092 - P007 Gradient Toggle ON, RIGHT gradient overlay, CORNER pattern and primary background color ⮟⮟⮟
⮟⮟⮟ Notes: C092 - P007 Gradient toggle ON, INVERT-RIGHT gradient overlay, CORNER pattern and primary background color ⮟⮟⮟
⮟⮟⮟ Notes: C092 - P007 Gradient toggle ON, INVERT gradient overlay, CORNER pattern and primary background color. ⮟⮟⮟
⮟⮟⮟ Notes: C092 - C025 Gradient toggle OFF, DEFAULT gradient overlay, CORNER pattern and secondary background color ⮟⮟⮟
⮟⮟⮟ Notes: C092 - C025 Gradient toggle OFF, RIGHT gradient overlay, CORNER pattern and secondary background color ⮟⮟⮟
⮟⮟⮟ Notes: C092 - C025 Gradient toggle OFF, INVERT-RIGHT gradient overlay, CORNER pattern and secondary background color ⮟⮟⮟
⮟⮟⮟ Notes: C092 - C025 Gradient toggle OFF, INVERT gradient overlay, CORNER pattern and secondary background color ⮟⮟⮟
⮟⮟⮟ Notes: C092 - C016 Gradient toggle ON, DEFAULT gradient overlay, GRID pattern and tertiary background color. Note that the gradient overlay only modifies the gradient orientation. ⮟⮟⮟
⮟⮟⮟ Notes: C092 - C016 Gradient toggle ON, RIGHT gradient overlay, GRID pattern and tertiary background color. Note that the gradient overlay only modifies the gradient orientation. ⮟⮟⮟
⮟⮟⮟ Notes: C092 - C016 Gradient toggle ON, INVERT-RIGHT gradient overlay, GRID pattern and tertiary background color. Note that the gradient overlay only modifies the gradient orientation. ⮟⮟⮟
⮟⮟⮟ Notes: C092 - C016 Gradient toggle ON, INVERT gradient overlay, GRID pattern and tertiary background color. Note that the gradient overlay only modifies the gradient orientation. ⮟⮟⮟
⮟⮟⮟ Notes: C092 - C024 Gradient toggle OFF, BLANK (leave empty) gradient overlay, GRID pattern and primary background color. Note that the gradient overlay has no effect on the GRID pattern as gradient toggle is off. ⮟⮟⮟
⮟⮟⮟ Notes: C092 - C024 Gradient toggle OFF, BLANK (leave empty) gradient overlay, GRID pattern and primary background color. Note that the gradient overlay has no effect on the GRID pattern as gradient toggle is off. ⮟⮟⮟
⮟⮟⮟ Notes: C092 - C024 Gradient toggle OFF, BLANK (leave empty) gradient overlay, GRID pattern and primary background color. Note that the gradient overlay has no effect on the GRID pattern as gradient toggle is off. ⮟⮟⮟
⮟⮟⮟ Notes: C092 - C024 Gradient toggle OFF, BLANK (leave empty) gradient overlay, GRID pattern and primary background color. Note that the gradient overlay has no effect on the GRID pattern as gradient toggle is off. ⮟⮟⮟
Notes: C092 - C067 Gradient toggle OFF, BLANK (empty) gradient overlay, BLANK (empty) pattern and secondary background color
⮟⮟⮟ Notes: This example has 3 components C033-SE08D-C019 with Gradient toggle ON, DEFAULT Gradient overlay, CORNER Pattern overlay, primary brand background. C019 has a section with custom white background. ⮟⮟⮟
⮟⮟⮟ Notes: C092 - C089 Gradient toggle OFF, BLANK (leave empty) gradient overlay, GRID pattern and tertiary background color. Notice that the eyebrow label "Related Articles" did not change from blue to orange font color. This is due to a customization on the eyebrow label. ⮟⮟⮟
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.