C018 Full-Width Image

C018 presents relevant imagery that can be used to break up copy on a page. This can also be used for static infographics. This custom component type has three fields: Desktop, Tablet and Mobile. At least one image is required. If only one image is being used, put it in the Desktop version.  Leave the other two versions empty.  CTAs are not used in this collection.

C018 has no caption. If a caption is needed, place required copy on the image (refer to second sample) or supplement with a text block component below C018 (refer to first sample). The first sample has the three fields filled up and used C044 to display the editable or translatable image caption. The third sample has a desktop image only with no caption.

Authors have the option to modify the Background Color via its own section under the Content tab of the Collection. Refer to the last  sample. 

Caption Sample: A C044 component was used to illustrate the separate text block that can be used to add caption on a C018 .

Please enable JavaScript to use this website.