SPOOL VALVE SERIES 551 SOLENOID AIR OPERATED 551 G1/4 BUILT-IN PILOT 189 3/2 NF COMPLETE SPRING RETURN voltage 024V 50-60Hz Coils4304416 (COILS )
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 Solenoid Valves
Catalog: Series 551 553 Magnetventile
Catalog: Series 551 Magnetventil Vorgesteuerter Wegeschieber
European Catalog: Series 327 551 Spezialprodukte
European Catalog: Series 551 552 553 Magnetventil
European Catalog: Series 551 552 553 Schieberventil
European Catalog: Series 551 552 553 Schieberventil Indirekt
European Catalog: Series 551 552 553 Schieberventil Pneumatisch
European Catalog: Series 551 552 553 Schieberventil Pneumatisch Betätigt
European Catalog: Series 551 552 Schieberventil Hand-Oder
European Catalog: Series 551 552 Schieberventil Handhebelbetätigung
European Catalog: Series 551 553 Elektropneumatisch
European Catalog: Series 551 553 Magnetventil
European Catalog: Series 551 553 Magnetventil NAMUR
European Catalog: Series 551 553 Magnetventil 3/2
European Catalog: Series 551 553 Magnetventil 5/2
European Catalog: Series 551 553 Magnetventil Aluminium
European Catalog: Series 551 553 Magnetventil Edelstahl
European Catalog: Series 551 553 Magnetventil Gehäuse
European Catalog: Series 551 553 Magnetventil Gehäuse aus Aluminium
European Catalog: Series 551 553 Magnetventil Gehäuse aus Edelstah
European Catalog: Series 551 553 Magnetventil Gehäuse aus Edelstahl
European Catalog: Series 551 553 Magnetventil Monostabile/Bistabile Funktion
European Catalog: Series 551 553 Magnetventil NAMUR
European Catalog: Series 551 553 Magnetventil Vorgesteuerter
European Catalog: Series 551 553 Magnetventil Vorgesteuerter Wegeschieber
European Catalog: Series 551 553 Magnetventil Vorgesteuerter Wegeschieber
European Catalog: Series 551 553 Magnetventile Elektropneumatisch Indirekt Betätigt
European Catalog: Series 551 553 Magnetventile Gehäuse aus Edelstahl
European Catalog: Series 551 553 Magnetventile Vorgesteuerter Wegeschieber
European Catalog: Series 551 553 Schieberventil 3/2
European Catalog: Series 551 553 Schieberventil Gehäuse Aus Aluminium
European Catalog: Series 551 553 Schieberventil Gehäuse Aus Edelstahl
European Catalog: Series 551 553 Schieberventil Indirekt
European Catalog: Series 551 553 Schieberventil Monostabile Bistabile Funktion
European Catalog: Series 551 553 Schieberventil Pneumatisch
European Catalog: Series 551 553 Schieberventil Wegeventil
European Catalog: Series 551 Magnetventil Gehäuse aus Messing
European Catalog: Series 551 Magnetventil Gehäuse aus Messing
European Catalog: Series 551 Magnetventil Monostabile / Bistabile Funktion
European Catalog: Series 551 Magnetventil NAMUR
European Catalog: Series 551 Magnetventil Namur
European Catalog: Series 551 Magnetventil Namur
European Catalog: Series 551 Magnetventil Vorgesteuerter Wegeschieber
European Catalog: Series 551 Rohranschluss
European Catalog: Series 551 Schieberventil
European Catalog: Series 551 Schieberventil Edelstahl
European Catalog: Series 551 Schieberventil Hand-Oder
European Catalog: Series 551 Schieberventil Indirekt
European Catalog: Series 551 Schieberventil Monostabile/Bistabile Funktion
European Catalog: Series 603 Control D Regelmodul
European Catalog: Series LPKF WSLPKF Magnetkopf
European Catalog: Series PV Magnetkopf
Katalog: 551-553 Alu NAMUR 1/2" und 1/4" Gewinde 80110 | ASCO
Katalog: Magnetventile Serie 551 (Messinggehäuse) | ASCO - EMEA
Katalog: Magnetventile der Serie 195 LISC | ASCO
Katalog: Serie 551 - Messing mit Gewinde 1/4 (5/2) | ASCO - EMEA
European Instruction Manual: Series 551 Supply Rails
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Namur Threaded External Pilot
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 881 Supply Rails
European Instruction Manual: Series 551 Solenoid Valve SIL
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 Supply Rails
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Spool Valves for Low Temperature Application | ASCO
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 881 Supply Rails
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 Spool Valves
Catalog: 551-553 Alu NAMUR 1/2 and 1/4 tapped 80110 | ASCO
Catalog: EM/WSEM Operator | ASCO - EMEA
Catalog: PV Operators for Potentially Explosive Atmospheres | ASCO
Catalog: Series 195 LIC Solenoid Valves | ASCO
Catalog: Series 551 - Brass Namur 1/4 (3/2, 5/2) | ASCO
Catalog: Series 551 - Brass Tapped 1/4 (5/2) | ASCO | EMEA
Catalog: Series 551 Food & Process Solenoid Valves | ASCO
Catalog: Series 551-553 - Alu 1/4 and 1/2 (3/2) 80087 | ASCO
Catalog: Series 551-553 - Alu 1/4 and 1/2 (3/2, 5/2, 5/3) 80108 | ASCO
Catalog: Series 551-553 - Alu 1/4 and 1/2 (5/2, 5/3) 80087 | ASCO
Catalog: Series 551-553 - Alu 1/4 and 1/2 (5/2, 5/3) | ASCO
Catalog: Series 551-553 - Alu Namur 1/4 and 1/2 (3/2) | ASCO
Catalog: Series 551-553 - Alu Tapped 1/4 et 1/2 (3/2) | ASCO
Catalog: Series 551-553 - SS Namur 1/4 et 1/2 (3/2, 5/2) | ASCO
Catalog: Series 551-553 - SS Tapped 1/4 et 1/2 (3/2) | ASCO
Catalog: Series 551-553 - SS Tapped 1/4 et 1/2 (5/2, 5/3) | ASCO
Catalog: Series 551-553 Spool Valves - 3/2 NC - pilot operated - aluminium body - 1/4 and 1/2 tapped | ASCO
Catalog: Series 551-553 Spool Valves - 5/2 - pilot operated - aluminium body - 1/4 and 1/2 tapped | ASCO
Catalog: Series 551/553 Direct Mount Inline Spool Valves | ASCO
Catalog: Series 551/553 Direct Mount RedHat II Spool Valves | ASCO
Catalog: Solenoid Spool Valves Series 551 | ASCO
Catalog: Solenoid Valves Series 551 (Brass body) | ASCO - EMEA
Catalog: intrinsically safe non incendive field wiring valves | ASCO
European Catalog: 3/2 NC, 5/2 - 5/3 spool valves 551-553 Series | ASCO
European Catalog: Air Operated Spool Valves G 1/4-G 1/2 Series 551-553 | ASCO
European Catalog: Air Operated Spool Valves Series 551-553 | ASCO
European Catalog: Applications Process Industry Quick Select | ASCO
European Catalog: Pilot Operated Solenoid Valves (3/2 - 5/2) Series 551-553 | ASCO
European Catalog: Pilot Operated Solenoid Valves (aluminium body) Series 551-553 | ASCO
European Catalog: Pilot Operated Solenoid Valves (brass body) Series 551 | ASCO
European Catalog: Pilot Operated Solenoid Valves (brass body) Series 551 | ASCO
European Catalog: Pilot Operated Solenoid Valves 3/2 NC-5/2 Series 551 | ASCO
European Catalog: Pilot Operated Solenoid Valves 3/2-5/2 Series 551 | ASCO
European Catalog: Pilot Operated Solenoid Valves Series 551-553 | ASCO
European Catalog: Pilot Operated Solenoid Valves Spool Type Series 551 - 553 | ASCO
European Catalog: Pilot Operated Spool Valves (aluminium body) Series 551 | ASCO
European Catalog: Pilot Operated Spool Valves Series 551 | ASCO
European Catalog: Pilot Operated Spool Valves Single/Dual Solenoid Series 551 | ASCO
European Catalog: Pilot Operated or Air Operated Spool Valves (stainless steel body) Series 551 - 553 | ASCO
European Catalog: Pilot or Air Operated Spool Valves (aluminium body) Series 551-553 | ASCO
European Catalog: Pneumatic Spool Valve General Service 551 G 1/4 | ASCO
European Catalog: Pneumatic Valve General Service 551 G 1/4 | ASCO
European Catalog: Pneumatic Valve General Service Hand or Foot 551 552 G 1/4 - G 3/8 | ASCO
European Catalog: Pneumatic Valve General Service Lever 551 552 G 1/4 - G 3/8 | ASCO
European Catalog: Pneumatic Valves Poppet Spool | ASCO
European Catalog: Series 551 553 Solenoid Spool Valves for Low Temperature Application | ASCO
European Catalog: Single/Dual Solenoid (mono/bistable function - aluminium body) Spool Valves Series 551-553 | ASCO
European Catalog: Single/Dual Solenoid Spool Valves Series 551-553 | ASCO
European Catalog: Single/dual Solenoid Pilot or Air Operated Spool Valve (5/2) Series 551-553 | ASCO
European Catalog: Single/dual Solenoid Pilot or Air Operated Spool Valve Series 551-553 | ASCO
European Catalog: Solenoid Air Operated Spool Valve Series 551-553 | ASCO
European Catalog: Solenoid Air Operated Spool Valves Series 551-553 | ASCO
European Catalog: Solenoid Valves Product Index 4/2 5/2 5/3 | ASCO
European Catalog: Solenoid Valves Series 551 (aluminium body) | ASCO
European Catalog: Solenoid valve, 3/2, Brass body-551 | ASCO
European Catalog: Solenoid valve, General Service-551-552-553-1/4-3/8-1/2 -( 5/2 - 5/3) | ASCO
European Catalog: Solenoid valve-General Service-551-552-553-1/4-3/8-1/2 -(3/2) | ASCO
European Catalog: Spool Valves 551 553 | ASCO
European Catalog: Spool Valves Pilot Operated 551 | ASCO
European Catalog: Spool Valves Pilot Operated Stainless Steel Crews 551 | ASCO
North America Direct Mount Inline Spool Valves
North America Direct Mount RedHat II Spool Valves
Series 551 Mechanical Operated Spool Valves | ASCO
european-catalog-explosionproof-equipment-contents-index-asco-en-4998564
ASCO 551 553 SIL Certificate
Certificate: ATEX Ex c Ineris 03ATEX0219 x Series 551 | ASCO
Certificate: ATEX Ex d LCIE 10ATEX3043 x Series LP | ASCO
Certificate: ATEX Ex e mb lcie 12ATEX3005 x Series WBLP | ASCO
Certificate: ATEX Ex ia LCIE 09ATEX 3054 x Series LI and WSLI | ASCO
Certificate: CML 21UKEX6966X Iss 0 | ASCO
Certificate: IEC 61508 SIL 3 Exida ASC 1301001-C005 Series 551 553 | ASCO
EU-Type Examination Certificate
Catalogo: Electroválvulas Serie 195 LIC | ASCO
Catalogo: Operador EM/WSEM | ASCO - EMEA
Catalogo: Serie 8551 Válvula Solenoide Montaje en Línea
Catalogo: Serie 8551 Y 8553 Válvula Solenoide RedHat II
Catálogo ASCO Express México
Catálogo: 551-553 Alu NAMUR roscado 1/2 y 1/4 80110 | ASCO
Catálogo: Electroválvulas serie 551 (cuerpo de latón) | ASCO - EMEA
Catálogo: Serie 551-553 - Alu 1/4 y 1/2 (3/2) 80087 | ASCO
Catálogo: Serie 8551 8553 Válvula de Carrete en Línea
Catálogo: Serie 8551 Válvula de Carrete en Línea con Montaje Directo
Catálogo: Serie HV266 Válvula de Corte de Gas Piloteadas
Catálogo: Válvulas Solenoide de Seguridad Intrínseca
Catálogo: Válvulas Solenoides de Bajo Consumo H (0.55w)
Catálogo: Válvulas de Carrete RedHat II
Catálogo: serie 551 - latón roscado 1/4 (5/2) | ASCO - EMEA
European Instruction Manual: Series 551 Supply Rails
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 881 Supply Rails
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 Spool Valves
Catalogue: Electrovannes 3_2-5_2 Service Général 551 553 80115
ASCO Electrovannes alimentaire & Process
ASCO Series 551 Electrovanne: à commande assistée corps laiton - taraudé 1/4”
ASCO Series 551 Electrovanne: à commande assistée corps laiton - taraudé 1/4”
ASCO Series 551 Electrovanne: à commande assistée corps laiton - type “NAMUR” - taraudé 1/4”
ASCO Series 551-553 Distributeurs: commande pneumatique/électropneumatique corps aluminium - taraudé 1/4” et 1/2”
ASCO Series 551-553 Distributeurs: commande pneumatique/électropneumatique corps aluminium - taraudé 1/4” et 1/2”
ASCO Series 551-553 Electrovanne: à commande assistée corps acier inox - taraudé 1/4” et 1/2”
ASCO Series 551-553 Electrovanne: à commande assistée corps acier inox - taraudé 1/4” et 1/2”
ASCO Series 551-553 Electrovanne: à commande assistée corps acier inox - type “NAMUR” - taraudé 1/4” et 1/2”
ASCO Series 551-553 Electrovanne: à commande assistée corps aluminium - taraudé 1/4” et 1/2”
ASCO Series 551-553 Electrovanne: à commande assistée corps aluminium - taraudé 1/4” et 1/2”
ASCO Series 551-553 Electrovanne: à commande assistée corps aluminium - type “NAMUR” - taraudé 1/4” et 1/2”
Catalog: Series 551-553 - Alu 1/4 and 1/2 (3/2, 5/2, 5/3) 80108 | ASCO
Catalog: Série PV, Tête de commande pour atmosphères explosibles | ASCO
Catalogue : Distributeurs Séries 551-553 - 3/2 NF - à commande assistée - corps aluminium - taraudé 1/4 et 1/2 | ASCO
Catalogue : Distributeurs Séries 551-553 - 5/2 - à commande assistée - corps aluminium - taraudé 1/4 et 1/2 | ASCO
Catalogue : Electrovannes Séries 551-553 - à commande assistée, corps aluminium - type “NAMUR” - taraudé 1/4 et 1/2 | ASCO
Catalogue : Série 551 Alimentaire & Process | ASCO
Catalogue: Distributeurs alimentaire & Process | ASCO
Catalogue: Electrovanne Série 195 LIC | ASCO
Catalogue: Electrovannes 3_2 Distributeurs à-commande pneumatique 551-552-553 00380
Catalogue: Electrovannes 3_2 Service Général 551 00431
Catalogue: Electrovannes 3_2 Service Général 551 553 80056
Catalogue: Electrovannes 3_2-5_2 Automatisation des vannes du process 551 553 10006
Catalogue: Electrovannes 3_2-5_2 Corps Laiton 551 00187
Catalogue: Electrovannes 3_2-5_2 Service Général 551 552 553 00444
Catalogue: Electrovannes 3_2-5_2-5_3 Corps Aluminium 551-00095
Catalogue: Electrovannes 5-2 Service Général 551-553 80096
Catalogue: Electrovannes 5-2 Service Général 551-553-80094
Catalogue: Electrovannes 5_2-5_3 Corps Aluminium 551 552 553 00184
Catalogue: Electrovannes-3_2 Corps Aluminium 551 552 553 00079
Catalogue: Vannes Pneumatique 3_2 Monté en ligne 551 00403
Catalogue: Vannes Pneumatique 3_2-5_2 Monté en-ligne 551 00411
Catalogue: Vannes Pneumatique 5_2 Monté en-ligne 551-552 00404
Catalogue: Vannes Pneumatique 5_3 Monté en-ligne 551-552 00405
Certificat : ATEX Ex c Ineris 03ATEX0219 x Série 551 | ASCO
Certificat : ATEX Ex d LCIE 10ATEX3043 x Série LP | ASCO
Certificat : ATEX Ex e mb lcie 12ATEX3005 x Série WBLP | ASCO
Certificat: ATEX Ex ia LCIE 09ATEX 3054 x Série LI and WSLI | ASCO
Certificate: ATEX Ex mb BAS 98ATEX2168X PV Series and 430 | ASCO
Certificate: INERIS 03 ATEX 0219 X indice 04 | ASCO
European Instruction Manual: Series 551 Supply Rails
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 881 Supply Rails
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 Spool Valves
Catalogo: 551-553 alluminio NAMUR 1/2 e 1/4 filettato 80110 | ASCO
Catalogo: Elettrovalvole Serie 195 LISC | ASCO
Catalogo: Elettrovalvole serie 551 (corpo in ottone) | ASCO - EMEA
Catalogo: Operatore EM/WSEM | ASCO - EMEA
Catalogo: Serie 551 - ottone filettato 1/4 (5/2) | ASCO - EMEA
Catalogo: Serie 551-553 - alu 1/4 e 1/2 (3/2) 80087 | ASCO
European Instruction Manual: Series 551 Supply Rails
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 881 Supply Rails
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 Spool Valves
European Instruction Manual: Series 551 Supply Rails
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 881 Supply Rails
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 Spool Valves
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 Solenoid Valves
Catálogo: 551-553 Alu NAMUR 1/2 e 1/4 roscado 80110 | ASCO
Catálogo: Serie 551 552 553 Válvulas Namur Montagem Directa
Catálogo: Serie 551 552 Mini Válvulas - Mecânico/Manuals - G1/4" e 3/8"
Catálogo: Serie 551 Tipo Spool Mecânico e Manual
Catálogo: Válvula Tipo Spool com Atuador Mecânico e Manual
Catálogo: Válvulas Spool - Tipo Namur
Catálogo: Válvulas Tipo Spool - Atuador Mecânico e Manual - 1/4" - 3/8"
Catálogo: Válvulas do Tipo Spool - Solenóide Simples ou Duplo - 1/4" a 1/2"
Catálogo: Válvulas do Tipo Spool - Solenóide Simples ou Duplo - 1/4" a 1/2" - 5 vias / 2 ou 3 Posições
Catálogo: válvula, pneumatica, spool, 1/4" a 1/2" serie 551 552 553 | ASCO
Catálogo: válvula, solenoide, redudante tipo spool serie 551 552 553 | ASCO
Catálogo: válvula, solenoide, tipo spool serie 551 552 553 5/2 5/3 | ASCO
Catálogo: válvula, solenoide, tipo spool serie 551 552 553 | ASCO
Catálogo: válvula, solenoide,padrao namur serie 551 552 553 | ASCO
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 Solenoid Valves
European Instruction Manual: Series 551 552 553 Solenoid Valves
European Instruction Manual: Series 551 552 553 Spool Valves
European Instruction Manual: Series 551 553 Solenoid Valves
European Instruction Manual: Series 551 Solenoid Valves
Ao selecionar um novo país/região, o(s) produto(s) podem estar indisponíveis e os itens em seu carrinho de compras serão removidos. Contate-nos para obter assistência.
O(s) produto(s) no seu carrinho talvez não estejam disponíveis no país selecionado e serão removidos do seu carrinho se escolher o botão "SELECIONAR" abaixo. Por favor,contate-nosse você precisar de assistência ao comprar este produto em outro país.