Features of Discrete Event Simulation

Best-in-class Modeling Platform

Offering industry-leading simulation speed and extensive capabilities for designing experiments ranging from simple sensitivity analysis to advanced multi-factor designs.

Abordagem de modelagem inovadora

Empower Your Experimentation: Advanced Design Solutions

Our solution supports extensive design of experiments from simple to advanced, including partial and full factorial designs with presets for novice users.

Design of Experiment

Identify Bottlenecks and Opportunities for Optimization

The DeltaV Discrete Event Simulation streamlines bottleneck detection in complex models by offering sensitivity presets and facilitating swift localization with minimal input. It leverages plant data to conduct what-if analyses to pinpoint operational bottlenecks, iteratively refines throughput and assesses its influence on KPIs.

Debottlenecking Sensitivity Analysis

Streamline Workforce Optimization: Precision Staffing Analysis

Quickly find out the optimal level of staffing via improvement targeted sensitivity analysis.

Labor Staffing

Visualize Utility Trends Seamlessly with Stepplot Insights

Visualize utilities usage peaks and troughs through synchronized stepplot.

Utilities Usage Visualization

Create a Virtual Sandbox for Plant Experimentation

Flexibly model any facility, operation, or process using one platform for both analysis and finite-scheduling.

Abordagem de modelagem inovadora

Accelerate Decision-Making with Unmatched Speed and Scalability

With industry-leading speed and multi-core scalability, it swiftly navigates numerous what-if scenarios, augmenting decision-making.

Speed of Use

Unlock Production Potential with Our Advanced Simulation Integration

Seamlessly integrate DCS/MES data for real-time simulation accuracy, precise production variability measurement, and customizable model granularity.

Design of Experiment

Enhancing Manufacturing Across Diverse Industries

Unlock intuitive debottlenecking, optimize staffing and equipment utilization, and streamline evaluation of new processes and technologies.

Labor Staffing
Benefícios do sistema de modelagem em tempo real
Marcador

Validação do design

Aprove o design do processo antes do investimento.

Marcador

Detecção de gargalos

Estabeleça um caminho claro e preciso para eliminar os gargalos.

Marcador

Flexibilidade na instalação

Instalações prontas para o futuro para vários produtos e níveis mais altos.

Marcador

Novas tecnologias

Compreenda os efeitos da nova tecnologia no seu processo. 

Marcador

Análise detalhada de recursos

Gere modelos altamente detalhados de utilidades, mão de obra e outras possíveis restrições.

Marcador

Capacidade e cadência

Determine a capacidade e a cadência viáveis da instalação (inclusive a capacidade de sobretensão).

Documentation

O mais recente

As tecnologias prontas para o futuro da Emerson otimizam a cadeia de valor de lítio

As tecnologias DeltaV escaláveis e uma abordagem holística na execução do projeto aceleram a velocidade de comercialização, ao mesmo tempo em que...

Solução de infraestrutura otimiza a virtualização para sistemas de controle pequenos

O DeltaV Virtual Studio da Emerson ajuda as organizações a aproveitar os benefícios da virtualização com uma configuração mais fácil e econômica...

Aprimoramento do software Edge ajuda a proteger os dados e garante visibilidade contínua do processo

O DeltaV™ Edge Environment da Emerson foi atualizado para incluir um novo recurso de “Store and Forward”, que minimiza riscos e reduz custos...
Ative o JavaScript para usar este site.