显著加快切换进程
DeltaV™ Flex.CONNECT 实现了传统系统向 DeltaV 分布式控制系统的迅速过渡,并将业务和生产风险降至更低。
DeltaV Flex.CONNECT 提供插入式电缆和替换用的终端面板,可让您一次性完成整个卡件的更换,避免重新布线以及造成不必要的停机时间,同时降低出错风险和安装成本。
DeltaV Flex.CONNECT 解决方案节省了终端面板和现场布线,相较于重新布线,过程停机时间能缩短 75%。使用艾默生的 DeltaV Flex.CONNECT 解决方案实现即插即用业务集成,降低工程、安装和启动成本,并持续地大幅节省运营和维护成本。
从实施到执行和项目管理,确保安全、高效的启动和启动后支持。我们的顾问分析自动化系统硬件、数据库和显示环境,开发出能将所需控件转换到 DeltaV 系统的方法。
更大幅度地提高早期设备购买的回报,充分利用目前的数字总线、嵌入式高级控制和自诊断仪表测量等先进技术的优势。
了解更多有关 DeltaV CONNECT 解决方案的信息,以及这些解决方案是如何帮助平衡资本陈旧、成本和进度以助您过渡至最佳控制,实现现代化改造转型。
When migrating control systems, it is important to make the cutover as quickly as possible. This video shows how Emerson’s FlexConnect technology helps migrate to the DeltaV distributed control system from the Foxboro 100 or 200 series IO without re-terminating wires—saving significant cutover time.
In this video, you’ll see how Emerson’s newest technologies integrate data from PLCs and third-party devices into the DeltaV distributed control system to make it easier to manage operations. In addition, you’ll learn how the DeltaV PK Controller can be used as a simple, drop-in replacement for transitioning an end-of-life Rockwell PLC-5.