Roxar流量计量
我们的计量解决方案可以提供重要信息,使每个生产井都能以最佳性能运行
Roxar流量计量和监测解决方案可在不分离流体的情况下提供井流的关键信息。这些信息对生产优化、流动安全以及合规至关重要,艾默生提供了紧凑且经济高效的解决方案。Roxar流量计产品应用于全球大多数石油和天然气生产地区的海底和陆上设备上。
The Roxar Subsea Wetgas Meter makes use of the unique microwave resonance technolgy to detect small changes in water content. This meter offers the foundation for continuous real time monitoring of wet gas well streams with the highest sensitivity available in the market today. A critical feature of this solution is integrated salinity measurement.
As a pioneer in multiphase metering, Roxar Multiphase Meters are used in the Oil & Gas industry for over 25 years. The Roxar 2600 Multiphase Flow Meter platform offers solutions for well testing, unmanned wellhead platforms, production metering, wellhead monitoring, and shale oil applications. Roxar 2600 MPFM provides online measurements of oil, water, and gas rates from 0-100% gas volume fraction and 0-100% water liquid ratio. An optional feature for the MPFM is the Roxar Multiphase Salinity System.
Emerson’s Roxar Flow Measurement solutions has pioneered the development of microwave resonance
technology for watercut measurement.
Roxar Watercut meters are installed worldwide in some of the most challenging onshore and offshore
environments. The Roxar Watercut Meter covers any application where accurate and drift-free determination of water content is crucial.