There are the basic font styling options of Bold and Italics. Additionally you have the ability to superscript or subscript. Although underline and strikethrough are listed as options in the RTE, they do not function.
One additional function is the ability to format a blockquote as shown here:
This is a block quote. It indents and styles a text block to allow it to stand out from the rest of your body copy.