Table

Layout Variant: C027

Content Type: Collection


Teaser Title

Teaser Text

Pictures and Media

Items

CTAs

C027 Collection 

Yes

Yes

No

No

No


Aspect Ratio: 

  • N/A

Expected Use:

  • The primary use of this component is to set up a basic formatted table. If your table is rather complex, has too many rows or columns, or if you wish to include a graph, consider using the C043 Full Width Image.
  • Tables are currently available in the Generic Details layout (L022) to migrate existing tabular data to the new site. There are currently three types of tables available at this time: two Responsive versions (re-flow and overflow), and a version that opens in a new window or tab to make the table more readable in cases where the table is not responsive. These options will be used on a case-by-case basis depending on the table’s content. 

Building the Component:

On the Content Tab include a Teaser Title and Text that appears at the top left of the component and set Layout Variant to C027. Your Component should contain the following:

  • Teaser Title - This is the headline (in blue font) that appears above the table. 
  • Teaser Text - This is the body copy of the component.  
    • You do not need to enter the blue title within the teaser text.  This is automatically pulled from the teaser title.
    • Use the option in the rich text editor to create a table. 
    • When you select the add table option, you’ll be able to specify the number of rows and columns.  
    • Enter the column headings, row headings and data in each cell.
    • Include text outside the table if you wish to enter information such as a total amount that you want to appear outside the table.
    • Use the table options to add or remove rows and columns.
  • No Image or Other Media is used for this component.
  • No Items are used for this component.
  • CTAs are not used on this component. This is a static component that does not have calls to action.
Habilite JavaScript para usar este sitio web.