Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Asco-P-Series 088

ASCO™ Series 088

Product Description

The ASCO Series 088 solenoid valves are designed for use with air and inert gases, and can also be used to pilot other valves or cylinders

Valve Actuation
Solenoid
Body Material
PA (Polyamide)
Media
Air, Inert Gas
Port Type
Pad Mount
Function
3 way - 3/2 Normally Closed, 3 way - 3/2 Normally Open
Flow
0.012 Cv
Voltage
12 VDC; 24 VDC
Operating Pressure
0 – 7 bar (0 – 101.5 psi)
Standards / Regulations
IP65 / IP51

Особенности

  • The 088 Series solenoid valves are designed for use with air and inert gases, and can also be used to pilot other valves or cylinders
  • Compact architecture and low power consumption of only 1.3 W make them ideal for portable medical devices
  • Meets all relevant CE directives, and is RoHS compliant
  • Typical applications include:
    • Respiratory Therapy
    • Dental
    • Anesthesia Delivery
    • Industrial Gas Analyzers

Документация и чертежи