Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Emerson-P-ST-131F

RSTi input module 16 points, Positive Logic, 48VDC (connector type)

Product Description

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Part Number
ST-131F
Input Count, Type & Speed
16 Point, Positive Logic; 3.0mS
Supply Voltage and On/Off Voltage
48VDC; Range 34~60VDC; On >43VDC; Off <20VDC
Current Consumption
45mA @ 5VDC
Approvals & Standards Ordinary Locations
UL 508, equivalent to CSA C22.2 No 142M1987 standard
Approvals & Standards Hazardous Locations
Class I, Div. 2, Groups A, B, C, D

Charakterystyka

  • Ethernet-based Slice I/O Delivers High Performance and Flexibility
  • Compact, distributed I/O delivers long-life
  • Easy to configure, manage and upgrade

Dokumenty i rysunki