AVENTICS-R422003118

AVENTICS™ Exhaust module, for port channels 2, 4 R422003118

533 zł
ILOŚĆ:

Product Description

EXHAUST MODULE STAND ALONE D8

Medium
Compressed air
Compressed air connection input
Ø 8
Compressed air connection output
Ø 8
Nominal flow Qn
1080 l/min
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Housing material
Aluminum
Seal material
Nitrile rubber

Charakterystyka

  • For port channels 2, 4

Dokumenty i rysunki