Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-R039110256

AVENTICS™ Easy2Combine, Connection kit R039110256

4 015 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

XC110/YC110

For series
CKP
Easy2Combine basic
CKP-25
Easy2Combine add-on part
CKP-25
Weight
1.5 kg
Material centering sleeve
Stainless Steel
Connection plate material
Aluminum
Screws material
Steel

Charakterystyka

  • Standardized mounting interfaces for direct connection of AVENTICS components
  • Less moving mass as no transition plates are required
  • Simplified machine design and reduced mounting effort

Dokumenty i rysunki