Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-1824484029

AVENTICS™ Round plug connector, Series CON-RD 1824484029

129 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CON-RD-FA-M12-5-SCREW

Type
Round plug connectors
Connection type
Screws
Protocol
CANopen
Certificates
UL (Underwriters Laboratories)
Shielding
shielded
Min. ambient temperature
-40 °C
Max. ambient temperature
85 °C
Max. current
4 A
Protection class
IP67
Operational↩voltage
48 V AC/DC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
5-pin
Electrical connection 1, coding
A-coded
Cable exit
angled
Cable exit angle
90°
Weight
0.072 kg
Housing material
Die cast zinc
Housing material
Die cast zinc

Charakterystyka

  • Round plug connectors for self-assembly
  • M8x1, M12x1, M23, 7/8"
  • Round plug connector adapter

Dokumenty i rysunki