Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-SCE238D001.12/DC

ASCO™ SCE238D001.12/DC

493 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

SOLENOID VALVE 238, 2/2NC BRASS NBR SEAL, DN12 G3/8 WITHOUT MANUAL OPERAT., NOT ATTACHED.WITH COIL 12/DC AND CONNECTOR.

Body Material
Brass
Flow (Cv) / Flow (Kv)
2.77 / 2.40
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 3/8 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Water; Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 10 bar
Min to Max Operating Pressure (Water)
0 - 10 bar
Product Weight
0.40 kg
Coil Class
F
Min to Max Ambient Temperature
-10 - 60 °C
Min to Max Fluid Temperature
-10 - 85 °C
Orifice Size
12 mm
Voltage
12 Volts DC
Watt Rating
6.9 W
Connector
Included (EN175301-803, industry standard form B)
Voltage Value
12/DC
Watt Rating
7

Charakterystyka

  • Available in AC- or DC-operated models with brass and stainless steel bodies
  • DIN connection coils are standard
  • Options include flying leads, manual operators, and alternate elastomers
  • Additional options include Anti water hammer, Oxygen service, ATEX and WRAS approvals

Dokumenty i rysunki