Man in an Oil Field

ELITE Coriolis Mass Flow Meters

Emerson provides unparalleled flow measurement accuracy and repeatability for your most demanding applications.

Micro Motion Elite Flow Meters

Ultimate Flow Measurement Accuracy

ELITE Coriolis flow meters are the preferred solution for critical applications such as custody transfer, two-phase flow and more. Designed for superior mass flow, density and volume measurement in the widest variety of line sizes and materials, ELITE Coriolis flow meters deliver the most accurate, repeatable measurement for liquids, gases or slurries.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Ultimate Flow Measurement Accuracy

How It Works

Coriolis Flow Technology

Coriolis flow meters are multi-variable devices that provide a direct measurement of mass flow, density and temperature for liquids, slurries and gases. The technology is based on the principle that inertia created by the fluid flow causes the meter’s tubes to twist proportional to the mass flow rate.

Smart Meter Verification

Ensuring your meter is working properly is critical in process applications. But removing it to verify its proper functionality can significantly disrupt operations. Smart Meter Verification provides an auditable process to verify your meter health, flow tube integrity and electronics in less than 90 seconds – All without having to interrupt the process.

Two-Phase Flow Conditions

Two-phase flow applications with entrained gas are difficult to measure and operate. Since gas occupies a large volume with very low weight, it can cause significant measurement inaccuracies with incumbent meters or technologies. The high accuracy, low operating frequency, advanced sensor stability and digital signal processing algorithms of ELITE Coriolis flow meters provide unparalleled performance in two-phase flow conditions. 

Woman in a Production Plant

Automation Experts Blog

Read our blog to learn about flow solutions for your most demanding process applications.

LEARN MORE
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.