Communication and Accessories for Tank Gauging

Communication & Accessories for Tank Gauging

Emerson™ offers a complete range of communication devices and accessories for tank gauging systems.

Rosemount 2410 Tank Gauging

Efficient Update of Vital Online Tank Data

Tank data is communicated via the Rosemount™ 2410 Tank Hub to the Rosemount 2460 System Hub.

Rosemount 2410 calculates average temperature, observed density and volume. It provides power to the Tankbus along with wireless and other communication options.

Rosemount 2460 is a data concentrator which polls and stores data from field instrumentation, and sends it to a Rosemount TankMaster PC or a host system.

You can include accessories such as a display, switches, modems, segment couplers, control cabinets, and wireless gateways.

Meer lezen...
Klik om verder te gaan met lezen Efficient Update of Vital Online Tank Data

How it Works

Add Rosemount tank gauging devices to your existing system by emulating the previous vendor’s field bus communication. Replace your tank management software with Rosemount TankMaster for seamless and trouble-free communication with all installed devices.

  • Avoid rewiring or trenching — upgrade bit by bit.
  • Improve precision and efficiency with modern devices.
  • Lower the risk of interruptions and disturbances.

The Rosemount Tank Gauging System supports IEC 62591 (WirelessHart® protocol) for cost-efficient automation of your tank farm. There is no need for long distance field wiring, installation costs can be reduced up to 70 percent, and the wireless solution enables access to data from tanks previously out of reach. No hot-work is required and downtime is minimized. The time between project start-up and an up-and-running system is drastically reduced.

PPL-RMT-TG-5900S

See how New York Terminals accomplished safe operations

To stay competitive in challenging markets tank terminals need to minimize manual work, efficiently use tank capacity and maximize transfer rates, without jeopardizing safety.

Learn More
Voor gebruik van deze website moet JavaScript worden ingeschakeld.