Sidebar Pull Quote

Layout Variant: C039

Content Type: Collection


Teaser Title

Teaser Text

Pictures and Media

Items

CTAs

C039 Collection 

Yes

Yes

No

No

No


Aspect Ratio: 

  • N/A

Expected Use:

The primary purpose of C039 is to highlight relevant copy from the main body of the case study and summarize in the left rail of the page. The Sidebar Pull Quote takes interesting copy from the main body of the case study and paraphrases in the left rail of the page. This component can only be used with Case Study Grid layout like L026, C034, etc.

Building the Component:

On the Content Tab, include a Teaser Title, Text and set the Layout Variant to C039. Images, Items and CTAs are not used for this component. This component can only be added to a Case Study Grid layout. Your Component should contain the following:

  • Teaser Title - The title for the Sidebar Pull Quote of the case study. 
  • Teaser Text - This is the body copy taken from the main body of the case study. You can adjust the text size depending on how large you want the text to be displayed.  

You can create an Internal Link Target (link to a content item in the Rich Text Editor menu) containing the link for C039 in the left column of the Case Study 1x2 Grid by typing a text label (the text label is for reference only and will not show in the component) and then adding an Internal Link. Drag and drop the C039 Collection on the Internal Link Target. Set the link to "Show Embedded".


Habilite JavaScript para usar este sitio web.