Solución iOps Workspace
Diseñe un entorno integrado de operaciones que mejora la efectividad del operador y permite una mejor toma de decisiones.
Operators are being asked to handle an increased number of control and safety systems, process and enterprise applications, remote operations, training simulations and security—all from a control room cluttered with multiple workstations, monitors, keyboards and mice. The mental and ergonomic strain is draining efficiency in the control room and adding safety risk.
The iOps Workspace Solution delivers a simpler operator environment that integrates multiple inputs from across the process and enterprise into a single visualization area—a workspace with one keyboard and one mouse, and a flexible user interface that can be tailored to the operator’s preference.
The Basic configuration includes
The Advanced configuration includes
The Theater configuration includes