Manage Terminal Energy and Emissions
Balance energy usage and meet Emissions Standards
Measurement provides the insight you need to start and sustain an effective energy management program. Emerson solutions help you increase plant energy efficiency, create more reliable process operations and gain substantial financial and environmental benefits.
Steam trap leaks can account for a 5-10% loss of steam production energy costs because of the time delay between trap failure and proper diagnosis and maintenance. Emerson’s easy-to-install Wireless Acoustic Transmitters combined with Plantweb Insight Steam Trap Application help you monitor steam trap performance in real time, eliminating the need for manual rounds and dramatically reducing energy waste.
Utility monitoring presents many challenges for terminals. Most if not all utility balances (purchases and usage) are manually monitored and controlled. Wouldn’t it be better if you could continuously monitor utility consumption and purchases? Emerson’s Wireless Technology is a cost effective, reliable approach to capture consumption and purchases. Cloud based data capture with Analytics and Reporting allows simple interpretation including alerts to abnormal situations and conditions.
By partnering with Emerson, many customers have recognized up to 10% improvement in utility costs