Wireless Steam Trap Monitoring
Save 5% or more on steam costs with an automated wireless system to track steam trap health and performance in real time.
Sporadic manual surveys and limited effective maintenance can lead to costly steam trap failures. In fact, steam trap leaks can account for a 5-10% loss of steam production energy costs because of the time delay between trap failure and proper diagnosis and maintenance. Emerson’s easy-to-install Wireless Acoustic Transmitters can help monitor steam trap performance in real time, eliminating the need for manual rounds and dramatically reducing energy waste.