No image available
No image available
Your request is being processed.
Tartarini-P-SR SRS STP STL

Tartarini™ Types SR, SRS, STP, and STL Silencers

Product Description

Silencers are noise reduction system devices which are commonly installed in the regulator as a remedy for noise pollution. Type SR Silencer is fitted near the regulator shutter and is highly efficient up to a theoretical speed of 80 m/s calculated at the outlet flange. Type SRS Silencer consists of a Type SR Silencer plus a widened outlet flange in which a second silencer is fitted. Type STL Silencer is specially developed to be introduced into ?T? couplings of piping. While Type STP Silencer, is fitted in the pipe and is secured with two flanges.

ped

Specifications

Available Configurations
Generic Spec 1 Value

Documents & Drawings

Features

  • Reduces Noise and Has an Excellent Cost / Benefit Ratio