Rosemount™ 975 Series Flame Detectors in Aircraft Hangars
Aircraft hangars come with unique challenges as highly combustible aviation fuel leaks can occur. Next generation Rosemount 975 Flame Detectors help protect personnel and costly equipment, by detecting fuel and gas fires at long distances and over...
Rosemount™ 975 Series Flame Detectors in Waste Management
Fire is a constant possibility at waste management sites as many types of waste are readily combustible. Next generation Rosemount 975 Flame Detectors continuously monitor and quickly detect fires, while protecting personnel and equipment...
Rosemount™ 975 Series Flame Detectors in Tank Farms
There's no such thing as "too safe" when operating storage tank farms, especially when these tank farms are located near urban areas. Next generation Rosemount 975 Flame Detectors help detect fires in tank farms to keep your operation running...
Rosemount™ 975 Series Flame Detectors in Loading Stations
Various hazards are associated with loading and unloading flammable and toxic products, including accidental release and potential of ignition. Next generation Rosemount 975 Flame Detectors continuously provide ultra-fast flame detection response...
Rosemount™ 975 Series Flame Detectors in Oil Wells
Oil wells have the potential to create flammable vapors and gases, increasing the risk of fire or explosions which can occur without warning. Next generation Rosemount 975 Flame Detectors provide continuous flame detection even in extreme ...