Aqueous Ultrasonic Cleaning Systems

Aqueous Ultrasonic Cleaning Systems

Branson’s aqueous ultrasonic cleaning systems are fully configurable to meet the range of automation and cleanliness your process needs.

Precision Ultrasonic Cleaning When It Matters Most

Branson aqueous cleaning systems are ideal for organic and inorganic soil removal, defluxing and other precision cleaning applications. Our systems come in preconfigured or modular packages and are constructed with stainless steel where it matters most to resist corrosive environments. Ultrasonic waves clean in ways that manual processes such as spraying and scrubbing cannot.

Read More...
Click to continue reading Precision Ultrasonic Cleaning When It Matters Most

Aqueous Ultrasonic Cleaning Systems

BENCHMARK SERIES

Branson’s flagship aqueous ultrasonic cleaning system accommodates virtually any application or industry. The uniqueness of Benchmark cleaning systems starts with the modular design, configured exactly as required for your particular need. Virtually any combination of cleaning, rinsing, passivation and drying modules is available to create a custom workflow. Individual modules are selected to form a continuous cleaning process tailored to the specific needs of your applications.

OMNI SERIES

The Branson OMNI Cleaning System is a fully configured ultrasonic cleaning and rinsing system with a built-in dryer. The equipment incorporates quality materials and workmanship without unnecessary extras and offers a full range of hardworking features while occupying only a fraction of the floor space of comparable systems.

FLEXLINE SERIES

Flexline equipment by Branson is a cost-effective product for cleaning, rinsing parts and hot-air drying parts, featuring quality workmanship and materials without unnecessary cost. Flexline offers more features and capabilities than standard tabletop equipment, and greater flexibility than fixed-configuration console units. The basic component of the Flexline is a standard 304 stainless steel tank with protective skirting, which can be configured in a variety of ways.

Industry Applications for Aqueous Systems

Electronics

Clean dust, dirt and corrosion from electronic components during assembly or repair.

Aerospace

Clean aviation parts for production, maintenance, repair and operation.

Optics

Remove particles, dust or debris from precision optics.

applications-assistance-branson-image

Application Assistance

Our complimentary Application Assistance program offers expert engineering assistance at no additional charge.

LEARN MORE
Please enable JavaScript to use this website.