Pitch Control Systems Designed to Maximize Availability and Performance

With thousands of pitch control systems in operation worldwide, Emerson offers a proven pitch control system that provides a high degree of availability and reliability for your wind turbines.

Emerson's pitch control system is a standard turnkey solution that fits any three-bladed wind turbine model up to 10 MW. For turbines up to 20 MW and for two-bladed turbines, our pitch control system is customized with load-sharing between more pitch servo motors and blade units for each individual blade.

Read More...
Click to continue reading Pitch Control Systems Designed to Maximize Availability and Performance
wind turbine pitch system
wind electrical pitch system

Cost Competitive, Proven and Certified System Enables High Availability

  • Proven platform with more than 3,000 pitch systems in operation
  • Highly robust system with a 30-year design life
  • Rugged and durable design for extreme climate variations and high altitude; includes IP65 units with seawater resistant housings
  • Open system for development and integration of own software in the hub controller
  • Open solution enables turnkey or kit-set solutions
  • High availability and reliability, fast commissioning, self-test on-the-fly and simple maintenance procedures.
Read More...
Click to continue reading Cost Competitive, Proven and Certified System Enables High Availability

Proven Partner with Expert Support Services

  • More than 60,000 wind turbine control systems in operation worldwide
  • Includes pitch performance optimization services
  • Five-year extended warranty starting from the day of commissioning
  • Comprehensive remote and onsite support services
  • Certifications for ISO 13849-1, IEC 61400-1, IEC 61400-3, IEC 61400-22, GL 2010, GL 2012 and DNVGL-SE-0441
  • Compliant with GB/T 25386 and NB/T 31018
Read More...
Click to continue reading Proven Partner with Expert Support Services
wind turbine pitch control expert
Please enable JavaScript to use this website.