Easy, Secure Data Communication
A simplified connection architecture delivers reduced network complexity utilizing a single outbound flow that is encrypted and one-way to ensure security.
More than a typical edge gateway, the DeltaV Edge Environment seamlessly handles large volumes of DeltaV data and provides contextualized data to fuel deeper operational insights.
A simplified connection architecture delivers reduced network complexity utilizing a single outbound flow that is encrypted and one-way to ensure security.
Data is housed in repositories together with DeltaV’s configuration hierarchy, providing context and correlations to relevant relationships.
Data is available on the enterprise-level network, ready for access through widely used interfaces such as OPC UA and REST API.
Data is reflected exactly in the same format as it is inside of DeltaV and is automatically synchronized, allowing for experimenting and testing without disruption to operations.
Software deployment, troubleshooting, updates and upgrades are executed remotely by Emerson, or users can choose to manage these functions themselves.
The DeltaV Edge Environment makes data democratization a reality. Accessibility of data is maximized through secure egress from The DeltaV™ Distributed Control System to data lakes, data scientists, analytics applications or enterprise resource planning systems.