Roxar-P-corrosion-probes

Roxar Retrievable Linear Polarization Resistance Probes

Product Description

Roxar Retrievable Linear Polarization Resistance (LPR) probes are installed in high pressure 2#8221; hydraulic or mechanical access fittings. LPR technology is based on electrochemistry and provides immediate corrosion rate information. Many designs are available and - when used with Roxar CorrLog instruments and the Roxar Fieldwatch software - contributes to efficient corrosion control of water systems.

Dokumenty i rysunki