Pressure Reducing Regulators
A pressure reducing regulator is a mechanical device that reduces a higher upstream pressure to a lower downstream pressure. TESCOM’s pressure reducing regulators are designed to maintain the downstream pressure setpoint at varying inlet pressure conditions with different media in a wide in a wide variety of industry applications, including high-precision and hazardous environments.
Przeczytaj więcej
Kliknij, aby kontynuować czytanie Pressure Reducing Regulators
Reduktory ciśnienia
Lista produktów
1-23 z 79 wyników w obszarze Produkty
:
{ searchResult: {
pageSize: 23,
searchTerms: '',
totalPageNumber: 4.0,
totalResultCount: 79,
currentPageNumber:1,
attributes: ""
}
}
Porównywanie produktów
Maksymalna liczba produktów, które mogą być porównane, to 4. Sprecyzuj wybór.
Dismiss