AMS-P-Asset Monitor

AMS Asset Monitor

Product Description

The AMS Asset Monitor manages pervasive sensing while providing prediction, protection and process monitoring capabilities. It is designed to mount at the asset, reducing cabling requirements and other installation costs. It accommodates up to 12 CHARMs including Vibration CHARMs as well as DeltaV CHARMs for process inputs. For larger systems, multiple units can be daisy-chained together to extend the asset coverage. This monitor features an internal Logic Studio with multiple pre-programmed application solutions for easy to understand analysis and alert reporting. The AMS Asset Monitor can be configured to send overall asset health status and alerts to Emerson’s Plantweb Optics asset performance platform and detailed asset data by OPC UA. Detailed asset information is also available on a user’s mobile device or desktop thin client from the monitors internal web-served Asset Studio interface.

Channels
Up to 12 CHARMs
Collection Modes
Simultaneous or Independent
A/D Resolution / Dynamic Range
24 bit / Greater than 100dB
Amplitude Accuracy Deviation
<1%
Repeat Accuracy
<2% of Full Scale
Units
SI (Metric) or Imperial (English)
Frequency Units
Hz, CPM, Orders
Scaling
Linear
Monitor Internet Protocol
OPC UA
Monitor Daisy Chain (up to 8)
(2) 100Mbps Ethernet Ports
Monitor Backhaul to Plant Network
(1) 1Gbps Enternet Port
Dimensions mm(in)
238(9.4)H x 384(15.1)W x 196(7.7)D
Weight (with CHARMS)
7.3kg (16.3 lbs)
Operating Temperature
-40 to 55 °C (-13 to 131 °F)

Charakterystyka

  • Wired or wireless Ethernet deployment for greater flexibility
  • Intuitive browser-based user interface for easy setup and analysis
  • Applications already onboard and with preset alert limits for faster setup
  • Faster and easier implementation using analysis results presented in plain language

Dokumenty i rysunki