branson-thermal-processing

Thermal Processing for Plastics

Branson thermal processing systems are designed for staking, insertion, swaging, degating and date-stamping applications. 

Clean, Consistent Thermal Joining Solutions

Emerson thermal processing is an alternative to welding. It is ideal when the joined parts are dissimilar materials that cannot be welded or when simple mechanical retention of one part relative to another is not adequate. Our assembly technologies are based on decades of development and are globally supported to deliver a custom-tooled solution that meets your joining needs. Multiple sizes and material options can be driven simultaneously, making quantity, size and insert plane virtually unlimited.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Clean, Consistent Thermal Joining Solutions

How it Works

Thermal Processing Overview

The thermal joining process is a flexible alternative joining method for sensitive electronics, circuit boards, instrument housing and other applications that require the assembly of dissimilar materials. It is a delicate process that joins materials in a way that will not damage sensitive componenents. On plastics, the controlled flow of the melted plastic is used to capture or retain another component. For non-plastic materials, thermal heat is used to create impressions (stamping) or embed materials.

Staking

Staking provides a mechanical lock of dissimilar materials with consistent results. This process is primarily used in low-volume and development processes. Staking eliminates consumables and results in minimal stress in formed plastic. Using Branson technology multiple planes can be staked simultaneously. Branson thermal processing supports a design profiles including standard profile, low profile, dome, knurled, flush, hollow, and high-pressure.

Insertion

Insertion delivers short cycle times (typically under one second). Multiple inserts can be driven simultaneously. The thermal process results in minimal induced stress around inserts. Thermal insertion provides higher pull-out retention with inserts and prevents jack-out conditions..

Swaging

In swaging, the horn rolls over a wall section of material to provide structural retention. Swaging is used in a variety of applications including electronic components, medical valves and automotive filters. Swaging provides simple and reliable construction and support combining a variety of shapes.

Degating

Thermal degating is used to separate a part from the gate on a plastic molded component. Using a standing wave to oscillate the part, Branson thermal processing equipment can remove the gate material on all sides of a component at once. Components should use a localized gate area to facilitate the gate removal.

Stamping

Branson thermal processing technology is equipped with thermal stamping features. Thermal stamping can be performed on non-plastic materials. Stamping can include decorative logos, date codes, consecutive numbers and other designs.

Products



Branson Custom Tooling

Custom Tooling You Can Count On

We don’t just make tooling; we know how to optimize it for fast, efficient performance. Let our custom tooling experts help you configure and maximize your systems.

LEARN MORE
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.