Engineer with Fisher valves in test lab

Butterfly Valves

Maintain safe and efficient production across a wide spectrum of service conditions.

A Complete Butterfly Valve Line to Provide Optimal Performance

Our complete range of butterfly valves extends from general purpose to severe service models used for isolation and throttling applications. It includes resilient seated valves for long service life and bubble tight shutoff; high performance valves capable of temperatures from cryogenic to 1500°F (815°C) and pressures to ASME Class 1500 (PN 260); double flanged valves in sizes up to NPS 120 (DN 3000) and lined valves suitable for highly corrosive liquids, gases and slurries. With a robust construction and a high cycle life, these valves will lower your total cost of ownership.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie A Complete Butterfly Valve Line to Provide Optimal Performance

Products




Brands





The Latest

Emerson Enhances Scalability, Flexibility, Range and Efficiency of Wireless Networking...

New capabilities of the dual WirelessHART portfolio maximize connectivity, offering twice the capacity of previous models with improved wireless...

Emerson’s New Edge Device Simplifies SCADA Architecture

The DeltaV SaaS SCADA with Edge Connect edge solution combines the power of edge computing with the flexibility of a cloud platform

Emerson and ELT Group Deutschland Partner to Deliver Advanced Test and Evaluation Solutions for...

Partnership will support modern defense operations with flexible, scalable and high-performance solutions tailored to evolving electromagnetic...
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.