Streamline Field Maintenance with A Powerful and Mobile Diagnostic Device

When intelligent field devices like measurement, wireless and analytical instruments, control valves, and others are not performing properly or issues go undiagnosed in the plant, it can cause costly unexpected downtime or process interruption.

The AMS Trex Device Communicator allows for issues to be addressed on the spot, avoiding unnecessary, and potentially destructive/invasive physical investigation of the problem. With an AMS Trex in hand, users can properly diagnose intelligent field device issues in the field, and maintenance teams will experience significant savings in work hours and peace of mind knowing that problems will be fixed quickly and properly the first time.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Streamline Field Maintenance with A Powerful and Mobile Diagnostic Device
Devices

Take the AMS Trex Anywhere in Your Facility

Technicians isolate and repair problems in the field while devices continue to run using a rugged and intrinsically safe AMS Trex communicator.

Features
filler

Rugged, Reliable, and Intrinsically Safe

Designed to withstand the harsh conditions in manufacturing facilities and meets global Intrinsic Safety requirements.

filler

Designed for Use

Designed for comfortable, one-handed, all-day use in the field. The screen also operates while wearing gloves.

filler

Power the Loop

Allows device configuration in the field before power and I/O infrastructure are in place. Simply connect to an instrument to power it.

filler

Adjustable Display

Easily change display to save power or adapt to dark environments or bright sunlight, ensuring a crisp display that can be read.
 

filler

App Library

Expand functionality of the AMS Trex through the modern application-based framework to help technicians perform their tasks.

filler

Auto Sync

Maintain data integrity in your AMS Device Manager database without any technician intervention.

Power Devices Directly From Your Handheld
AMS TREX DEVICE COMMUNICATOR

Do More With A Single Tool, From A Single Provider.

The AMS Trex Device Communicator provides the tools field technicians need, in one ruggedized, intrinsically safe, easy to transport package.


View Brochure

Power Devices Directly From Your Handheld

Power the Loop technology eliminates the need to locate and carry a compatible power supply or loop simulator before connecting to a device. Technicians can perform configuration on devices before power and I/O infrastructure are in place.


White Paper: Power the Loop Technology | AMS Trex

Power Devices Directly From Your Handheld
Modern User Experience

Anticipates user needs, provides troubleshooting information, and allows for easy navigation through the menus and type criteria with a large touchscreen keyboard. 


Modern User Experiencee
Versatile and Swappable Connections

Provides connections or added functionality of the AMS Trex unit that are hot swappable and easily changed. The Plus Module has HART and FF connectors, connectors for HART and FF with Power that provides you the ability to power loop segments, and an ammeter connector.
 


Versatile and Swappable Connections
Device Overview

Puts relevant information at the user’s fingertips as soon as the device is connected and offers device information, alerts, device status, primary measurements, and menus all at first glance so the user can easily diagnose the issue at hand.

Device Overview
Satisfy Compliance and Audit Requirements

Maintain data integrity by automatically recording device configuration changes made in the field and synchronizing these changes to AMS Device Manager software creating an accurate audit trail record.


White Paper: Improving Data Integrity with Auto Sync | AMS Trex 
 

Satisfy Compliance and Audit Requirements

Add critical diagnostic tools to your toolkit

Upgrade Studio, an included PC application, helps keep the Trex unit up-to-date with new software and apps. These apps automate workflows and make it easier for personnel in the field to safely, consistently and accurately commission, configure, diagnose and trouble-shoot field instruments.

Critical Diagnostic Tools
filler

Field Communicator

Delivers a wide range of options for configuring and troubleshooting HART and FOUNDATION Fieldbus devices.

filler

Loop Diagnostics

Power the loop in the field and perform loop troubleshooting and checkouts. Also, isolate and troubleshoot wiring issues.

filler

Fieldbus Diagnostics

Get the necessary toolset for troubleshooting and validating FOUNDATION Fieldbus segments.

filler

WirelessHART Provisioning

Provision wireless networks in less time, with less chance of error and in a more secure fashion.

filler

Radar Master

Ensure the measurement and configuration accuracy of your Rosemount radar level transmitters.

filler

ValveLink Mobile

Analyze and review valve assembly condition and performance without affecting the process.

filler

Calculator

Includes a calculator, conversion for base conversions, loop convertor/Ohm’s law calculator, and unit converter.

filler

PDF Viewer

Transfer PDF files to AMS Trex to easily access manuals, work processes, notes, and any other PDFs in the field.

Request a Quote & More

View Detailed Features, Specifications, Certifications, Parts and Accessories, and more

Submit your information to receive a custom quote for AMS Trex from our team

Visit the AMS Trex Online Portal for the latest software.

Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.