In the solvent extraction (SX) process, there is a continuous flow of leachate from leach pads to the SX plant. Isolation valves are installed on these lines to isolate the leaching solution, raffinate, and/or pregnant solution for maintenance purposes. Valves must resist the corrosive media and perform on demand with zero leakage isolation to secure the safety of personnel and the environment.
The following products are capable of providing zero leakage shutoff of leachate lines. These valves are engineered for long lasting performance in corrosive environments such as leach pads.
Mining and refining copper into the purity required poses safety, efficiency, and reliability challenges for global miners.
meer lezenAddressing sustainability challenges in utility and water management in mining is crucial for ensuring the long-term viability of resources and meeting both regulatory demands and community needs. Below are the top four challenges in this sector: Water Scarcity and Drought Management As populations grow and climate change impacts become more pronounced, managing limited water resources …
meer lezenManaging water efficiently is crucial in mining—any uncertainty can lead to elevated costs, safety and environmental risks, and operational inefficiencies. Emerson’s advanced flow technologies, including the Flexim Non-Intrusive Ultrasonic Flow Meter and the Rosemount™ Magnetic Flow Meter, are designed to address and alleviate these sector-specific challenges. Perfect for both EPC contractors...
meer lezen