Lorry on motorway in motion

Commercial Vehicle Technology

Durable, efficient components to power and outfit vehicles with high load capacities in all types of conditions.

Certified Controls for Powertrains in Trucks and Buses

Emerson’s AVENTICS brings decades of experience to the development and manufacturing of transmission control systems, engines, turbochargers, clutch controls and outfitting applications for all types of commercial vehicles. Supported by rigorous testing practices, our best-in-class products help top vehicle manufacturers achieve peak  performance in each component or full-solution system, while keeping them ahead of evolving regulatory standards. ​

Meer lezen...
Klik om verder te gaan met lezen Certified Controls for Powertrains in Trucks and Buses

Solutions in Action

Overview

We offer a product range for commercial vehicles that is as wide and highly customized as our customers’ applications. No matter what operations your vehicles will undertake, we can deliver solutions that facilitate shifting in transmissions and clutch controls, ensure compliance with emission standards via exhaust gas recirculation, guarantee optimal performance in variable-geometry turbochargers and provide for gentle engine braking.

Engines

Whether your application requires pneumatic and electrical engine control components, AVENTICS has the components for a complete solution. On the pneumatic side, the environmentally friendly use of compressed air from a turbocharger in low-pressure applications is just one innovation. As electrical drives have become increasingly efficient, they can be used to control rotary or linear motion in a wide variety of engine control functions.

Clutches

We offer clutch valve units for stand-alone, mechanically integrated and customer-specific installations. With stand-alone, air is guided through external tubing or working pressure is integrated into the housing base. Mechanically integrated valve unit housing also acts as a cover for the clutch actuation cylinder. Customer-specific solutions may integrate additional functions, such as transmitting sensor signals.

Transmissions

We provide pneumatic, electric and mechanically operated valves, working units and complex control units that enhance transmissions’ durability, switching times and cost efficiencies. 4/2-way, 3/2-way, 2x3/2-way and electrically operated switching valves deliver long service life even under high vibration and temperature fluctuation conditions. Control units ensure strong performance and precise control through electronic regulation of integrated valves.

Cabins

AVENTICS solutions provide advantages wherever pneumatics can improve cabin comfort, steering and steering wheel applications, hybridization technologies and engine emissions. Our energy management systems are certified to meet ISO guidelines. Our portfolio includes solutions with CAN (controller area network) bus, PWM (pulse width modulation) and analog controls, and we offer services based on Unified Diagnostic Services protocol.

Upfitting

AVENTICS offers a wide variety of specialty solutions for commercial vehicles, including fire-fighting, refrigeration, waste collection, street sweeping and concrete pumping trucks. We continue to expand our offerings in customized components and systems for manufacturers of trailers, attachments, special purpose and construction vehicles.  Applications include pneumatic door openers, locking mechanisms, equipment loaders and many others.

Media & Case Studies

Customized solutions can integrate based on customers’ specific needs and reduce installation costs.

Voor gebruik van deze website moet JavaScript worden ingeschakeld.