ind-fb-rmt-flour_mill_obtained_complete_silo_inventory_knowledge_and_improved_delivery_scheduling-H008

Stybel achieves complete silo inventory knowledge using 3D Solids Scanners




RESULTS

  • Improved inventory management
  • Real time view of material build-up
  • Increased production efficiency
  • Improved delivery scheduling

APPLICATION

Volume measurement of grain, flour and solid additives.

CUSTOMER

Stybel, Israel

CHALLENGE

The Stybel group imports wheat and other grains for production of a wide range of milled products. The Stybel group operates five flour mills and two storage facilities throughout Israel, and in 2013 opened the largest flour mill in Israel, with the capacity to supply flour to 20% of the country’s population.

When planning the construction of the new mill, Stybel wanted to ensure efficient material supply and delivery throughout the entire production process. To do this, they required real time visibility to the amount of material in each bin. With solids, this is a measurement challenge for a number of reasons. The surface is uneven and changes as the silo is filled or emptied. It is often a dusty environment which can obstruct the measurement reading for many technologies. And lastly, some of the materials tend to build up and stick on walls which means that they occupy space but may not truly be available for production. All these parameters make it difficult to know how much material is in the bin and how much capacity is available for the addition of more material.

Not having good visibility to material supply can mean unexpected production loss due to lack of material, the risk of overfilling a silo due to inadequate capacity, and inefficiency in scheduling material deliveries.

prod-rmt-solids_measurements-solids_zoom

The 3D Solid Scanners were installed on all the solid material silos in the mill.


SOLUTION

The new facility required inventory tracking abilities on all silos to support production control. After investigating the solids level solutions available on the market, Stybel selected the Rosemount 3D Solids Scanner as the inventory tracking solution for all 90 silos in the mill because the scanners proved to be reliable measurements for the dusty conditions and they could provide the desired data for the plant.

The 3D Solids Scanner allowed Stybel to have complete visibility to their solids materials inventory throughout the plant; from raw material supply, to processing and finished goods. It provided graphical detail of the exact material volume of each vessel as well as the numerical details for volume and level. It also showed them where material was building up on walls without needing to do a manual inspection. The scanners' data was integrated into a SCADA system allowing Stybel to use the information from the 3D Solids Scanners to manage inventory throughout the plant, from ordering raw materials, through tracking inventory in process to planning the shipping schedule.


액추에이터
제품 - 고급 산업 소프트웨어
자산 성과 관리
제품 - 자동화 소프트웨어
제어 및 안전 시스템
산업 및 상업용 조명
산업 및 공장 자동화
측정 장비
제품 운영 관리 소프트웨어
전문 공구
레귤레이터
산업 및 상업용 조명
밸브
용착, 어셈블리, 클리닝

Emerson 살펴보기

Go Boldly

포용 및 권한 부여에 더 큰 중점을 두는 Emerson의 기업 문화는 단일 소프트웨어 포트폴리오로 앞서 나가고 있으며, 고객이 새로운 자동화 기술을 탐색하도록 지원합니다. 

자세히 보기...
클릭하여 계속 읽기 Go Boldly
광선이 뒤에서 뿜어져 나오는 가운데, 꽉 찬 관객 앞에서 음악을 트는 DJ

채용 정보

다른 관점에서 바라봅시다. 에머슨에서 발전과 우수함을 향한 공동의 열정을 공유하는 의욕적인 전문가들로 구성된 뛰어나고 헌신적인 팀과 함께 할 수 있습니다. 현재 에머슨의 채용 기회를 확인하십시오. 함께 나아갑시다.

자세히 보기...
클릭하여 계속 읽기 채용 정보
바쁜 사무실 회의실과 복도

투자자

NYSE: EMR
$94.57
$7.32
(0.1%)
52 Week High:$134.85
52 Week Low:$92.23
04/04/20254:00 PM
Quotes delayed at least 15 minutes

투자자 정보

2023 연례 보고서

2023년 진행 상황 및 성과에 대한 자세한 내용을 확인하십시오. 당사는 67년 연속 배당금 증가를 기록하고 재무 목표를 초과했으며, 다른 성과들 중에서도 더 높은 성장, 더 응집력 있는 자동화 포트폴리오를 구축했습니다. 당사는 현재 주주들을 위해 빠른 가치 창출을 실행하고 추진할 수 있는 훌륭한 위치에 있으며 앞으로 나아가고 있습니다.

Emerson은 필수 산업에서 지속 가능성, 효율성 및 안전성을 높이기 위한 기술, 소프트웨어 및 서비스를 개발하고 제공합니다.

환경

환경 지속 가능성 전략은 전 세계 산업 제조업체에게 매우 중요한 문제입니다. 에머슨은 파트너가 발전할 수 있도록 지원합니다. Emerson의 확고한 목표는 더욱 책임감 있는 환경 보호를 실천하는 지구를 만드는 것입니다. Emerson은 세상을 더 건강하고, 안전하고, 스마트하며, 지속 가능한 곳으로 만드는 혁신을 추구합니다.

자세히 보기...
클릭하여 계속 읽기 환경
태블릿을 사용하며 풍력 발전소에 서 있는 남자

사회적

에머슨은 직원이 진정한 자아를 실현할 수 있는 근로 문화를 구축하는 데 중점을 두고 있습니다. 전 세계에서 Emerson의 성공을 이끄는 핵심은 사람에게 투자하는 것입니다.

자세히 보기...
클릭하여 계속 읽기 사회적
사회적 책임

거버넌스

Emerson은 목적에 따라 책임감 있게 행동하기 위해 필요한 조치를 취합니다.

자세히 보기...
클릭하여 계속 읽기 거버넌스
거버넌스 및 책임
빛 무늬와 움직임이 표시된 도시 풍경 사진

재생 가능하고 신뢰할 수 있는 솔루션: 더 스마트한 소프트웨어로 더 깨끗한 전력을 공급하는 방법

당사는 고객이 재생 가능하고 신뢰할 수 있는 전력을 생산하고 자체 지속 가능성 및 사업 목표를 달성하는 데 필요한 솔루션을 제공합니다. 

자세히 알아보기
이 웹 사이트를 사용하려면 JavaScript를 활성화하세요.