Calculateur de débit
Calculateurs de débit nouvelle génération

Une nouvelle technologie au service du secteur du pétrole et gaz

Emerson’s new flow computer family provides a new solution to flow metering and flow computing where challenges with power, safety and measurement accuracy are addressed, delivering a more convenient approach to remote oil and gas production sites.

The entire family of flow computers provides API compliant gas measurement for single or dual meter runs. Extensive alarming, reporting, and event log capabilities provide operators with the required data to ensure optimal measurement certainty and production efficiency.


FB1100 & FB1200

The FB1100 and FB1200 serve the explosion-proof environment with an ultra-compact design including integral sensor, battery, and I/O options, providing high integrity fiscal metering with many different flow meter technologies.


FB2100 & FB2200

The FB2100 and FB2200 models are packaged for C1D2 hazardous area locations and provide additional I/O capacity and capability along with a packaged enclosure designed to minimize installation time.

New Innovative Features include:

  • MobileSCADA - enhances personnel safety by allowing a technician to use their laptop or tablet from within the comfort of their vehicle and avoid hazardous areas. This is a feature where the flow computer will host its own secured Wi-Fi network. Once the secured connection is made, the technician can then easily download metering reports and make operational changes to the configuration of the flow computer, provided they have the required security credentials. This improves s operational efficiency by allowing the technician to access data faster.
  • Interactive Display - allows the field technician to securely log in and not only view the data, they can also make operational or configuration changes to the flow computer. Through the unique design of the interactive display, the “buttons” are used to navigate the user friendly menus while maintaining the full hazardous area approval. This innovative solution will allow the field technician to make changes without compromising safety. 
  • Simplified Configuration - FBxConnect, Emerson’s next generation configuration tool simplifies the process with user-friendly wizards and “fill in the blanks” configuration. This includes software to support required calibration or orifice plate changes while maintaining flow calculations.

The new flow computers also come with the latest Rosemount™ multivariable measurement sensor technology, providing high accuracy differential pressure and static pressure measurement with long term stability to help improve production efficiency.


Emerson’s next generation of Flow Computers will have more information available soon.

Actionneurs
Produits - Logiciel performant pour l’industrie
Gestion de la performance des équipements
Produits - Logiciel d’automatisation
Systèmes de contrôle et de sécurité
Éclairage industriel et commercial
Automatisation industrielle et d’usine
Instruments de mesure
Logiciels de gestion de l’exploitation des produits
Outils professionnels
Régulateurs
Éclairage industriel et commercial
Vannes
Soudage, assemblage et nettoyage

Explorer Emerson

Go Boldly (Avec audace)

En se concentrant davantage sur l’inclusion et la responsabilisation, la culture d’entreprise d’Emerson est à l’avant-garde avec un portefeuille de logiciels unique et elle aide ses clients à explorer de nouvelles technologies d’automatisation. 

En savoir plus
Cliquez pour continuer la lecture Go Boldly (Avec audace)
DJ jouant devant une salle pleine à craquer avec des rayons de lumière derrière lui

Emplois

Pensons différemment. Chez Emerson, vous rejoindrez une équipe talentueuse et dévouée de professionnels motivés qui partagent une passion commune pour le progrès et l’excellence. Découvrez nos opportunités de carrière. Allons-y, ensemble.

En savoir plus
Cliquez pour continuer la lecture Emplois
Salle de réunion et couloir de bureau occupés

Investisseurs

NYSE: EMR
$133.17
$0.44
(0.0%)
52 Week High:$134.85
52 Week Low:$90.06
06/27/20254:00 PM
Quotes delayed at least 15 minutes

Informations à l’attention des investisseurs

Rapport annuel 2023

Consultez les détails de notre évolution et de nos performances en 2023. Nous avons dépassé nos objectifs financiers, marquant notre 67e année consécutive de hausses de dividendes, et nous avons construit un portefeuille d’automatisation à croissance plus forte et plus cohésif, entre autres réalisations. Nous sommes en bonne position pour exécuter et favoriser une création de valeur accélérée pour nos actionnaires dès maintenant et pour aller de l’avant.

Emerson développe et fournit des technologies, des logiciels et des services pour améliorer la durabilité, l’efficacité et la sécurité des industries essentielles.

Environnement

Les stratégies de développement durable et respectueux de l’environnement représentent une priorité vitale pour les fabricants industriels du monde entier. Emerson aide ses partenaires à développer leurs projets.Promouvoir une planète plus respectueuse de l’environnement est ancré dans notre objectif d’entreprise : nous sommes à l’origine d’une innovation qui rend le monde plus sain, plus sûr, plus intelligent et plus durable.

En savoir plus
Cliquez pour continuer la lecture Environnement
Homme debout devant des éoliennes, utilisant une tablette

Social

Nous nous concentrons sur la création d’une culture qui permet aux employés de donner le meilleur d’eux-mêmes au travail tous les jours. Investir dans les personnes est essentiel à la réussite d’Emerson dans le monde entier.

En savoir plus
Cliquez pour continuer la lecture Social
Responsabilité sociale

Gouvernance

Nous prenons les mesures nécessaires pour nous assurer que notre société agit de manière responsable et conformément aux objectifs d’Emerson.

En savoir plus
Cliquez pour continuer la lecture Gouvernance
Gouvernance et sens des responsabilités
Image d’un paysage urbain avec traits de lumière et mouvement

Renouvelable et fiable : Comment des logiciels plus intelligents permettent d’obtenir une énergie plus propre

Nous fournissons les solutions dont nos clients ont besoin pour produire une énergie renouvelable et fiable et atteindre leurs propres objectifs de développement durable et commerciaux. 

En savoir plus
Activez JavaScript pour utiliser ce site Web.