No image available
No image available
Your request is being processed.
Rosemount-K-3051S In-Line Pressure Transmitter and 1199

Rosemount™ 3051S In-Line Pressure Transmitter and 1199 Seal

Error reading resource http://cae-preview.d1cm.svc.cluster.local:8080/blueprint/servlet/service/fragment/20151/en-US/params;categoryId=15140;productId=726913;view=downloadAssetAsJson?DM_PersistentCookieCreated=true&pageName=CatalogEntryPage&pgl_widgetSlotId=4&catalogId=20051&pgl_widgetDefId=3074457345618266708&pgl_widgetId=3074457345619346772&pgl_widgetSeqeunce=2.0&productId=5509184&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=20151&errorViewName=ProductDisplayErrorView&pgl_widgetDefName=ProductJumpNavigation&langId=-1&categoryId=15140: 500

Specifications

Rosemount™ 3051S In-Line Pressure Transmitter
Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1
Communication Protocol
4-20 mA HART, WirelessHART®, FOUNDATION fieldbus
Measurement Range
Up to 10000psi (689,47 bar) Gage, Up to 10000psia (689,47 bar) Absolute
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics, Loop Integrity, Process Intelligence, Plugged Impulse Line
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE, hazardous location, see full specs for complete list of certifications
Rosemount™ 1199 Diaphragm Seal System
Seal System Type
Direct Mount, Remote Mount, Tuned-System, Balanced System
Transmitter Connection
Welded-Repairable, All Welded
Process Connection
Flanged: ANSI/ASME, EN/DIN, GOST, & JIS
Threaded: NPT, DIN, ISO
Hygienic
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST, CorrosionShield PFA coated 316 SST, see PDS for full list of materials
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, 3A, NACE®, hazardous location, see PDS for full list of certifications

Features

Rosemount™ 3051S In-Line Pressure Transmitter
  • No-equal, scalable architecture optimizes performance, functionality and process connections
  • Designed with direct threaded connections or manifolds and remote seals for a quick and cost-effective installation
  • Ultra and Classic Performance class enhances process control
  • 15-year stability and 200:1 rangedown produce reliable measurements and wide application flexibility
  • Piezoresistive sensor technology allows calibrated spans from 0.3 to 10000 psi (20.7 mbar to 689 bar)
  • Seamless integration with 4-20 mA HART®, WirelessHART®, FOUNDATION™ fieldbus protocols for application adaptability
  • SIL 2/3 certified to IEC 61508 by a 3rd party and prior-use certificate of FMEDA data for safety installations
  • Advanced diagnostics offer diagnostic coverage to detect electrical loop issues and abnormal process conditions
  • Remote display offers easy access to device display and loop connection
Rosemount™ 1199 Diaphragm Seal System
  • Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
  • Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Eliminates need for mounting hardware to reduce installation costs
  • Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
  • Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations

Documents & Drawings

Rosemount™ 3051S In-Line Pressure Transmitter
Rosemount™ 1199 Diaphragm Seal System