AMS-A341B

Model A341B: Clamp On Current Probe .005-600 AMP

Product Description

The Model 341B is an excellent general purpose current probe. Its unique design allows the clamp to be placed around conductors that are not easily accessible. Used in conjunction with various software packages, MCSA (motor current signature analysis) can be performed to diagnose broken rotor bars, current imbalance, and other electrical anomalies in AC induction motors. Range: 1.0 to 600 Amp AC (BNC output), Accuracy: (48 to 1000Hz, load .lt. 40 m ohms 1 to 25A: +/- (1% reading +0.3A) 25 to 100A: +/- (1% reading + 0.2A) 100 to 600A: +/- (1% reading + 0.1A), Div. Transformer: 1000:1, Output Voltage Sensitivity: 5 mV/A, Working Voltage: 660V max. Max., Conductor Size: 1.18in (30 mm)._

Documents & Drawings