No image available
No image available
Your request is being processed.
Rosemount-P-X-well Technology

Rosemount™ X-well™ Technology

Product Description

Rosemount™ X-well™ Technology accurately measures internal process temperature without a thermowell or process penetration. Safely record process temperature with this non-intrusive solution - no cutting pipes, calculating wake frequency or process shutdown.

  • Decrease design and engineering time by up to 65%
  • Improve safety by eliminating process shutdowns and pipe modification
  • Use in a wide variety of monitoring and challenging applications
  • Reduce total cost of ownership by 30%

Products

Search
1-3 of 3 results for Products
0085 Temperature Sensor
648 Wireless Temperature Transmitter
0085 Temperature Sensor
3144P Temperature Transmitter

Specifications

Input
Rosemount X-well Technology with 3144P Transmitter: Single sensor capability with RTD sensor inputs
Rosemount X-well Technology with 648 Transmitter: Single sensor capability with RTD sensor inputs
Output Signal
Rosemount X-well Technology with 3144P Transmitter: 4-20 mA/HART® protocol
Rosemount X-well Technology with 648 Transmitter: WirelessHART® protocol
Housing
Dual-compartment field mount
Display/Interface
Large LCD display with percent range graph and buttons/switches
Diagnostics
Rosemount X-well Technology with 3144P Transmitter: Basic diagnostics including open/short sensor diagnostics
Rosemount X-well Technology with 648 Transmitter: Basic diagnostics including open/short sensor diagnostics
Certifications/Approvals
Rosemount X-well Technology with 3144P Transmitter: Hazardous location, marine type
Rosemount X-well Technology with 648 Transmitter: Hazardous location, marine type
See full specs for complete list of certifications
Power Module Life
Rosemount X-well Technology with 648 Transmitter: Up to 10-year life, field replaceable (order separately)
Antenna Type
Rosemount X-well Technology with 648 Transmitter: External (standard and extended range)
Update Rate
Rosemount X-well Technology with 648 Transmitter: 1 sec. to 60 min., user selectable

Features

  • Rosemount X-well Technology Features with 3144P Transmitter
    • Dual compartment housing provides superior protection in harsh environments
    • Minimum and maximum temperature tracking allows monitoring of temperature extremes for easy troubleshooting
    • Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting
  • Rosemount X-well Technology Features with 648 Transmitter
    • Best-in-class wireless accuracy and stability for process automation
    • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring
    • LCD display offers access to measurement and diagnostic information in the field, enhancing process visibility
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Durable dual-compartment housing offers added field reliability

Documents & Drawings