Flexim-FLUXUS F70X SIL Functional Safety Flow Meter

Flexim FLUXUS F70X SIL Functional Safety Flow Meter

Product Description

The Flexim FLUXUS F70X SIL flow meter has always been the first choice when it comes to maintaining accurate measurements in harsh conditions – e.g. during the flow measurement of highly pressurised, aggressive, toxic or highly explosive liquid media. The SIL 2 certification of the F70X SIL non-invasive flow meter includes the entire measuring system - the measuring transmitters and transducers.

Specifications

Fluid type
All liquids
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.5 to 1.6 % of reading ±0,01 m/s (±0.03 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate): ±1…2 % of reading ±0,01 m/s (±0.03 ft/s)
Repeatability
0.15 % of reading ±0,01 m/s (±0.03 ft/s)
Flow Channels
up to 2
Range
Flow Velocity Range: 0,01…25 m/s (0.03 to 82 ft/s), depending on pipe diameter
Certifications/Approvals
FM Class I /Div 2
ATEX/IECEx Zone 2
NEPSI
PESO
KOSHA
Power supply
100-230VAC
Pipe size
6 to 6500 mm (0.24 to 255.9 inch)
Pressure range
-
Temperature range (media)
-40 to +240°C (-40 to +464°F) / WI: -200 to +630°C (-328 to +1166°F)
Output
4-20mA active/passive
binary
Input
-
Communication Protocol
RS232
System configuration and installation
-

Features

  • Simple retrofitting during ongoing operation
    ideal for a subsequent increase in safety
    ideal for maintaining the protective function should an inline measurement fail
  • Comprehensive certification
    transducers, clamp device and electronics are part of the FMEDA
  • Extremely wide range of applications
    transducers and measuring transmitters for the flow measurement of liquids and gases
    SIL certification also covers WaveInjector technology for the flow measurement of liquids at extreme temperatures of -190 °C to +650 °C
  • Straightforward retesting
    easy functional tests in no time at all
    convincing self-diagnosis functions
  • Transparent evaluations
    publication of FMEDA report
    full information on certification procedures and scope

Documents & Drawings