Roxar™ PDS PIG Detection System

Product Description

The Roxar PDS is an intelligent, non-intrusive device for detecting Pipeline Inspection Gauges (PIGs) in topside applications. It detects and monitors the acoustic noise generated when PIGs pass the device in pipeline flows. The Roxar Pig Detector is non-intrusive, leading to easy and cost-effective installation and provides immediate information to the user for enhanced pipeline integrity.

iec-ex

Specifications

Suitable Pig Types
All
Pipe Surface Temperature
–40°C to 290°C (–40°F to 554°F)
Ambient Temperature Range
–40°C to 80°C (–40°F to 176°F)
Detector Housing Material
316 Stainless Steel
PIG velocity
Minimum 0.05 m/s depending on pig material
Weight
3kg
Input voltage
100–240 VAC, 50/60 Hz / 24 VDC
Communications protocol
Modbus RTU (RS485), Analogue 4–20ma and Voltage Free Contact

Features

  • No intrusion to the pipe and compact design means easy and safe installation and minimal maintenance
  • Instrument can detect any types of PIG in both directions
  • Easy to retrofit without modifications to the pipework

Documents & Drawings