No image available
No image available
Your request is being processed.
Rosemount-408CNNA

Rosemount™ 408 Wireless Level Sensor

Product Description

The Rosemount 408 Level Sensor is an easy to use wireless 4G/5G Non-Contacting Radar that together with the Plantweb Insight Tank Monitoring Application enables Autonomous Tank Monitoring of remote and mobile assets. It provides a digital twin of your asset, allowing you to see information about level

Specifications

Communication Protocol
Cellular 4G/5G (NB-IoT/LTE-M)
Interoperability
See Product Data Sheet for a complete list of available process connections and accessories
Measurement Range
33 ft. (10m)
Accuracy
± 0.2 in. (± 5 mm)
Operating Temperature
-40 to 176°F (-40 to 80°C)
Operating Pressure
-14 to 43 psi (-1 to 3 bar)
Materials of Construction
TBD
Enclosure Rating
IP67 / NEMA 4X
Certifications/Approvals
Ordinary Location, FDA, EG1935/2004. See Product Dat Sheet for complete list of certifications and approvals

Features

  • Easy mounting with non-intrusive installation for plastic tanks
  • Install easily in most applications with various mounting adapters
  • Compact design allows for installation in most places, such as when you have stacked IBC:s or totes.
  • Simple provisioning by swiping a magnet
  • Information access everywhere at any time through global 4G/5G (NB-IoT/LTE-M) coverage
  • Rechargeable batteries gives a more sustainable and economical solution

Documents & Drawings