Roxar designs, engineers, and manufactures a suite of gauge carriers tailored specifically for Roxar's portfolio of downhole gauges. The tool’s purpose is to protect the downhole gauges while being installed in the hole and during the lifetime of the well while allowing the gauges leak proof access to the well’s pressure and temperature. The universal carrier design allows the operator to choose any gauge combination with no design changes to the carrier. The gauge carrier can be configured to obtain measurements in either the tubing or annulus. The gauge carrier has a slim full-bore design and will be an integrated part of the tubing string. Cable slots are part of the gauge carrier design giving a bypass to instruments and tools deeper in the well.