No image available
No image available
Your request is being processed.
Roxar-Downhole Pressure and Temperature Gauges

Roxar Downhole Pressure and Temperature Gauges

Product Description

Designed for permanent installation in oil and gas reservoirs, Roxar Downhole Pressure and Temperature Gauges feature quartz crystal measurements for reliable operation in the most extreme well conditions. The gauges continually transmit digitized pressure and temperature data to the surface from any reservoir location, empowering operators to make fully informed decisions throughout the well's lifetime. 

Specifications

Temperature Range
20 - 225 °C (86-437 °F)
Standard calibration pressure range
15 to 15,000 psi
Max. Operating Pressure
Maximum working pressure: 1724 bar (25,000 psi)
Accuracy
Pressure accuracy: 0.02% Full Scale
Initial temperature accuracy:<±0.18 °F
Measurement Type
Measurement type: Triple Quartz sensors
Materials of Construction
Material of wetted parts: Inconel 718 and Inconel 625+

Features

  • Measure far beyond hybridized electronic gauge limits with Silicon-On-Insulator (SOI) technology accurate up to 225 °C (437 °F) 
  • Ensure long-term low-drift reading accuracy of bottom-hole temperature with quartz crystal measurements 
  • Flexibly deployment for production, injection and observation wells, plus in highly complex multi-zone intelligent wells 
  • Rely on downhole gauge carriers tailored specifically to Emerson’s downhole pressure and temperature sensor portfolio 
  • Installed with mono Tubing Encapsulated Cable (TEC), alternatively using twisted pair TEC for long reach and to create fully isolated circuit in wells with electrical noise (ESP applications). 

Documents & Drawings