No image available
No image available
Your request is being processed.
Emerson-P-IC225SSE102

PACSafe Configurable Safety Controller, standalone, In-Series Diagnostics (ISD) compatible

Product Description

Designed with Original Equipment Manufacturers and their end-users in mind, PACSafe Configurable Safety Controllers are perfect for machine automation applications requiring integrated SIL3 machine safety with multiple coordinated safety sensors. PACSafe solutions easily scale from small to complex machines and provide an intuitive graphical-based interface for configuration and programming.

Specifications

Part Number
IC225SSE102
Module Type
Base Controller
Expandable
No
LCD Display
No
Relative Humidity
90 percent at 50C
Max Operating Temperature
55C
Input Operation
Simultaneous or Concurrent
Number of Safe Inputs
10
Number of Convertible Inputs
4
Safety Input - Dual Channel (Dry Contact)
5-50 mA at 24 VDC
Safety Input - Dual Channel (Solid-State)
50 mA at 15 - 30 VDC
Safety Input - Reset
5-50 mA at 24 VDC
Independently Controlled Safe Outputs
2
Output Configuration
2 sets of 3 normally open
Non-Safe Output Configuration
Up to 4 PNP
Supply Voltage
24 VDC
Terminal Type
Spring Clamp
Removable Terminals
No
Vibration
9-150 Hz at 1g occasional/0.5g continuous
IP Rating
IP20
Safety Certifications
Category 4, PL e (EN ISO 13849), SIL CL 3 (IEC 62061, IEC 61508)
Dimensions (mm)
115H x 45W x 100D

Features

  • Same intuitive, icon-based programming with drag-and-drop configuration as the expandable models but in a compact footprint
  • Ten inputs, including four that can be used as non-safe outputs
  • Two six-amp safety relay outputs, each with three N.O. sets of contacts
  • Automatic Terminal Optimization (ATO) can increase the inputs from 10 to up to 14
  • Standard Industrial Ethernet two-way communication
  • External drive for fast swap and quick configuration without a PC

Documents & Drawings