Turbine Control Systems for Alstom Turbines

Turbine Control Systems for Alstom Turbines

High performance controls for reliable and flexible turbine operation.

Field Proven Upgrades for Alstom Design Gas Turbines

Emerson has a proven range of turbine control solutions for upgrading legacy control systems on all models of Alstom design gas turbines. Our systems provide fast, trouble-free upgrades for the original systems and have been proven on Alstom design turbines including the latest F class units. Emerson’s worldwide service network ensures fast and comprehensive support whenever you need it.

Emerson is also the Original Equipment (OEM) supplier to Ansaldo Energia for new build GT26 and GT36 advanced class gas turbines.

Read More...
Click to continue reading Field Proven Upgrades for Alstom Design Gas Turbines
Alstom Turbine Control Cabinet

Solutions for Alstom Turbines

GT11N/13E2

Emerson provides field-proven retrofits for Procontrol/Blueline/Advant (Egatrol) and Alspa ControGas on all versions of Alstom GT11N and GT13E, including LowEV units. Ovation eliminates support and obsolescence issues, and provides modern, easy-to-use controls with built-in diagnostics, auto-calibration and maintenance features. Ovation has integrated governor, sequencer, and turbine protection. Integrated excitation and vibration protection are also available. Emerson also offers upgrades for older EHC converters.

GT26

Emerson partners with Ansaldo Energia to provide Ovation retrofits on Alspa-based Controgas and Advant-based Egatrol control systems on GT26 units. As OEM for this fleet, Ansaldo has chosen Ovation for new build GT26 and GT36 and retrofits of existing GT26 fleet. The Ovation system ensures high reliability and full lifecycle support over the life of the asset.

GT24

Emerson has applied our experience from our GT26 program to provide retrofits for ABB Advant (Egatrol) and Alspa ControGas on GT24 turbines. Ovation ensures high reliability and full lifecycle support over the life of the asset and provides a modern, easy-to-use control system with built-in diagnostic, auto-calibration and maintenance features. Ovation has integrated governor, sequencer, and turbine protection up to SIL3 level with integrated excitation and vibration protection available as options.

Others

Ovation control systems provide field proven retrofits for legacy controls on all former Alstom gas turbines, including GT11L/C/D, GT8, GT9, GT13D and former Alstom industrial gas turbines. Ovation replaces all versions of Procontrol and Advant based Egatrol, Alspa Controgas, and older systems like Secontic, thereby eliminating support and obsolescence issues. Emerson offers complete upgrades for older BBC/ABB hydraulic governors, EHC convertors and Servomotors.

Please enable JavaScript to use this website.