No image available
No image available
Your request is being processed.
AVENTICS-R422002521

AVENTICS™ 5/2-directional valve, Series IS12-PD, size 1 R422002521

£295.98
QTY:

Product Description

IS12-5/2NC-SR-024DC-I-ISO5599GR1-ND-PD

Specifications

Nominal flow Qn
1060 l/min
Switching principle
5/2
Compressed air connection output
Base plate DIN ISO 5599 size 1
Working pressure min.
3 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
without detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Standards
ISO 5599-1
Pilot valve width
30 mm
Valve type
Spool valve, positive overlapping
Blocking principle
Single base plate principle
Connection type
Plate connection
Return
With spring return
Compressed air connection input
Base plate DIN ISO 5599 size 1
Compressed air connection, exhaust
Base plate DIN ISO 5599 size 1
Compressed air connection pilot input
Base plate DIN ISO 5599 size 1
Compressed air connection pilot exhaust
M5
Power consumption DC
4.4 W
Frame size
ISO 1

Features

  • Integrated spool position detection with electronic proximity sensor
  • With internal or external pilot air, optional manual override
  • The dual valve is a safety component in accordance with the Machinery Directive 2006/42/EC and permits usage in categories 3 and 4 in accordance with ISO 13849-1 to achieve a control system performance level (PL) of up to PL = e.

Documents & Drawings