No image available
No image available
Your request is being processed.
Asco-L340V09G-Z130A G3/8x12 V12/DC

ASCO™ L340V09G-Z130A G3/8x12 V12/DC

£105.45
QTY:

Product Description

SOLENOID VALVE L340 SERIES, 3/2 US, DIRECT ACTING , G3/8, D= 12 MM, FPM SEAL, WITH COIL Z130A V12/DC

Specifications

Product Type
General Purpose Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 4 bar
Min to Max Differential pressure (Liquids)
0 - 4 bar
Body Material
Aluminum
Seat Material
Aluminum
Coil Class
F
Flow Factor
1.4
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-20 to 130 °C
Max Pressure
16 bar
Orifice Size
12 mm
Pipe Size
3/8
Sealing Material
FPM
Voltage Type
DC
Watt Rating
13

Features

  • Direct acting solenoid valve.
  • Suitable to shut off liquid and gaseous fluids.

Documents & Drawings